Quality & reliability


Material content search

Details for "SN74HC393NSR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN74HC393NSR CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T NS | 14 5.3x10.3x1.95 224.400000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.067219 99.998512 999985 0.029953 300
Precious Metals Silver 7440-22-4 0.000001 0.001488 15 0.000000 0
Sub-Total     0.067220 100 1000000 0.029953 300
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.420923 79.999962 800000 0.187562 1876
Thermoplastics Epoxy 85954-11-6 0.105231 20.000038 200000 0.046891 469
Sub-Total     0.526154 100 1000000 0.234453 2345
Lead Frame
Copper and Its Alloys Copper 7440-50-8 37.664505 97.425000 974250 16.783213 167832
Copper and Its Alloys Iron 7439-89-6 0.927840 2.400000 24000 0.413440 4134
Copper and Its Alloys Phosphorus 7723-14-0 0.005799 0.015000 150 0.002584 26
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.011598 0.030000 300 0.005168 52
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.011598 0.030000 300 0.005168 52
Zinc and Its Alloys Zinc 7440-66-6 0.038660 0.100000 1000 0.017230 172
Sub-Total     38.660000 100 1000000 17.226803 172268
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.655088 95.120000 951200 0.737503 7375
Precious Metals Gold 7440-57-5 0.013572 0.780000 7800 0.006048 60
Precious Metals Palladium 7440-05-3 0.071340 4.100000 41000 0.031790 318
Sub-Total     1.740000 100 1000000 0.775340 7753
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 159.898046 88.000000 880000 71.250186 712502
Other Plastics and Rubber Carbon Black 1333-86-4 0.545107 0.300000 3000 0.242898 2429
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.999363 0.550000 5500 0.445314 4453
Thermoplastics Epoxy 85954-11-6 20.259809 11.150000 111500 9.027722 90277
Sub-Total     181.702325 100 1000000 80.966121 809661
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.722025 100.000000 1000000 0.767330 7673
Sub-Total     1.722025 100 1000000 0.767330 7673

Total

    224.417724     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support