Quality & reliability


Material content search

Details for "SN74HC393PWTE4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN74HC393PWTE4 CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 14 4.4x5x1.15 66.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.065740 99.998480 999985 0.098200 982
Precious Metals Silver 7440-22-4 0.000001 0.001521 15 0.000001 0
Sub-Total     0.065741 100 1000000 0.098204 982
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.420923 79.999962 800000 0.628775 6288
Thermoplastics Epoxy 85954-11-6 0.105231 20.000038 200000 0.157194 1572
Sub-Total     0.526154 100 1000000 0.785969 7860
Lead Frame
Copper and Its Alloys Copper 7440-50-8 28.670880 97.520000 975200 42.828560 428286
Copper and Its Alloys Iron 7439-89-6 0.676200 2.300000 23000 1.010100 10101
Copper and Its Alloys Phosphorus 7723-14-0 0.008820 0.030000 300 0.013180 132
Zinc and Its Alloys Zinc 7440-66-6 0.044100 0.150000 1500 0.065900 659
Sub-Total     29.400000 100 1000000 43.917720 439177
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.113954 95.120200 951202 0.170224 1702
Precious Metals Gold 7440-57-5 0.000934 0.779633 7796 0.001395 14
Precious Metals Palladium 7440-05-3 0.004912 4.100167 41002 0.007338 73
Sub-Total     0.119800 100 1000000 0.178957 1790
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 30.194295 86.000001 860000 45.104238 451042
Other Plastics and Rubber Carbon Black 1333-86-4 0.105329 0.300000 3000 0.157340 1573
Thermoplastics Epoxy 85954-11-6 4.810021 13.699999 137000 7.185209 71852
Sub-Total     35.109645 100 1000000 52.446788 524468
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.722025 100.000000 1000000 2.572361 25724
Sub-Total     1.722025 100 1000000 2.572361 25724

Total

    66.943365     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support