Quality & reliability


Material content search

Details for "SN74HCT139DBR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74HCT139DBR NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T DB | 16 5.3x6.2x1.95 418.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.107475 99.997209 999972 0.025703 257
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000930 9 0.000000 0
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.000930 9 0.000000 0
Precious Metals Silver 7440-22-4 0.000001 0.000930 9 0.000000 0
Sub-Total     0.107478 100 1000000 0.025703 257
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.334669 80.000048 800000 0.080036 800
Thermoplastics Epoxy 85954-11-6 0.083667 19.999952 200000 0.020009 200
Sub-Total     0.418336 100 1000000 0.100045 1000
Lead Frame
Copper and Its Alloys Copper 7440-50-8 288.522125 97.248577 972486 68.999797 689998
Copper and Its Alloys Iron 7439-89-6 7.703800 2.596600 25966 1.842400 18424
Copper and Its Alloys Phosphorus 7723-14-0 0.044445 0.014981 150 0.010629 106
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.029630 0.009990 100 0.007090 71
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.088890 0.029960 300 0.021260 213
Zinc and Its Alloys Zinc 7440-66-6 0.296300 0.099900 999 0.070900 709
Sub-Total     296.685190 100 1000000 70.951986 709520
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.370968 95.120000 951200 0.088717 887
Precious Metals Gold 7440-57-5 0.003042 0.780000 7800 0.000727 7
Precious Metals Palladium 7440-05-3 0.015990 4.100000 41000 0.003820 38
Sub-Total     0.390000 100 1000000 0.093268 933
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 104.877587 88.000000 880000 25.081377 250814
Other Plastics and Rubber Carbon Black 1333-86-4 0.357537 0.300000 3000 0.085505 855
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.655485 0.550000 5500 0.156759 1568
Thermoplastics Epoxy 85954-11-6 13.288467 11.150000 111500 3.177924 31779
Sub-Total     119.179076 100 1000000 28.501565 285016
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.369157 100.000000 1000000 0.327433 3274
Sub-Total     1.369157 100 1000000 0.327433 3274

Total

    418.149237     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support