Quality & reliability


Material content search

Details for "SN74HCT139DE4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74HCT139DE4 NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 16 3.91x9.9x1.58 194.600000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.083105 99.998797 999988 0.042701 427
Precious Metals Silver 7440-22-4 0.000001 0.001203 12 0.000001 0
Sub-Total     0.083106 100 1000000 0.042701 427
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.297437 78.999902 789999 0.152828 1528
Thermoplastics Epoxy 85954-11-6 0.079066 21.000098 210001 0.040625 406
Sub-Total     0.376503 100 1000000 0.193453 1935
Lead Frame
Copper and Its Alloys Copper 7440-50-8 79.065844 97.240000 972400 40.625245 406252
Copper and Its Alloys Iron 7439-89-6 2.114060 2.600000 26000 1.086240 10862
Copper and Its Alloys Phosphorus 7723-14-0 0.121965 0.150000 1500 0.062667 627
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.008131 0.010000 100 0.004178 42
Sub-Total     81.310000 100 1000000 41.778327 417783
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.665840 95.120000 951200 0.342120 3421
Precious Metals Gold 7440-57-5 0.005460 0.780000 7800 0.002810 28
Precious Metals Palladium 7440-05-3 0.028700 4.100000 41000 0.014700 147
Sub-Total     0.700000 100 1000000 0.359670 3597
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 97.489635 88.000000 880000 50.091672 500917
Other Plastics and Rubber Carbon Black 1333-86-4 0.332351 0.300000 3000 0.170767 1708
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.609310 0.550000 5500 0.313070 3131
Thermoplastics Epoxy 85954-11-6 12.352380 11.150000 111500 6.346840 63468
Sub-Total     110.783676 100 1000000 56.922354 569224
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.369157 100.000000 1000000 0.703494 7035
Sub-Total     1.369157 100 1000000 0.703494 7035

Total

    194.622442     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support