Quality & reliability


Material content search

Details for "SN74LS03DR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74LS03DR NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T D | 14 3.91X8.65X1.58 151.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000994 10 0.000001 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000994 10 0.000001 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000001 0.000994 10 0.000001 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000003 0.002983 30 0.000002 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000003 0.002983 30 0.000002 0
Precious Metals Gold 7440-57-5 0.100562 99.989063 999891 0.066565 666
Precious Metals Silver 7440-22-4 0.000002 0.001989 20 0.000001 0
Sub-Total     0.100573 100 1000000 0.066572 666
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.111133 80.000144 800001 0.073562 736
Thermoplastics Epoxy 85954-11-6 0.027783 19.999856 199999 0.018390 184
Sub-Total     0.138916 100 1000000 0.091952 920
Lead Frame
Copper and Its Alloys Copper 7440-50-8 44.029320 97.410000 974100 29.144130 291441
Copper and Its Alloys Iron 7439-89-6 1.084800 2.400000 24000 0.718100 7181
Copper and Its Alloys Phosphorus 7723-14-0 0.013560 0.030000 300 0.008980 90
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.013560 0.030000 300 0.008980 90
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.013560 0.030000 300 0.008980 90
Zinc and Its Alloys Zinc 7440-66-6 0.045200 0.100000 1000 0.029900 299
Sub-Total     45.200000 100 1000000 29.919040 299190
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.644914 95.120059 951201 0.426885 4269
Precious Metals Gold 7440-57-5 0.005288 0.779941 7799 0.003500 35
Precious Metals Palladium 7440-05-3 0.027798 4.100000 41000 0.018400 184
Sub-Total     0.678000 100 1000000 0.448786 4488
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 91.962417 88.000000 880000 60.872280 608723
Other Plastics and Rubber Carbon Black 1333-86-4 0.313508 0.300000 3000 0.207519 2075
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.574765 0.550000 5500 0.380452 3805
Thermoplastics Epoxy 85954-11-6 11.652056 11.150000 111500 7.712794 77128
Sub-Total     104.502746 100 1000000 69.173045 691730
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.454141 100.000000 1000000 0.300608 3006
Sub-Total     0.454141 100 1000000 0.300608 3006

Total

    151.074376     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support