Quality & reliability


Material content search

Details for "SN74LV4066ADBRG4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74LV4066ADBRG4 NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T DB | 14 5.3x6.2x1.95 149.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.078912 99.998733 999987 0.052875 529
Precious Metals Silver 7440-22-4 0.000001 0.001267 13 0.000001 0
Sub-Total     0.078913 100 1000000 0.052875 529
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.141460 80.000000 800000 0.094780 948
Thermoplastics Epoxy 85954-11-6 0.035365 20.000000 200000 0.023696 237
Sub-Total     0.176825 100 1000000 0.118481 1185
Lead Frame
Copper and Its Alloys Copper 7440-50-8 24.502388 97.424998 974250 16.417677 164177
Copper and Its Alloys Iron 7439-89-6 0.603600 2.400000 24000 0.404400 4044
Copper and Its Alloys Phosphorus 7723-14-0 0.003773 0.015002 150 0.002528 25
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.007545 0.030000 300 0.005055 51
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.007545 0.030000 300 0.005055 51
Zinc and Its Alloys Zinc 7440-66-6 0.025150 0.100000 1000 0.016850 169
Sub-Total     25.150001 100 1000000 16.851606 168516
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.047560 95.120000 951200 0.031870 319
Precious Metals Gold 7440-57-5 0.000390 0.780000 7800 0.000260 3
Precious Metals Palladium 7440-05-3 0.002050 4.100000 41000 0.001370 14
Sub-Total     0.050000 100 1000000 0.033500 335
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 108.424346 88.000001 880000 72.649076 726491
Other Plastics and Rubber Carbon Black 1333-86-4 0.369628 0.300000 3000 0.247667 2477
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.677652 0.550000 5500 0.454057 4541
Thermoplastics Epoxy 85954-11-6 13.737857 11.150000 111500 9.204968 92050
Sub-Total     123.209483 100 1000000 82.555767 825558
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.578722 100.000000 1000000 0.387769 3878
Sub-Total     0.578722 100 1000000 0.387769 3878

Total

    149.243944     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support