Quality & reliability


Material content search

Details for "SN74LV4066ADGVR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
SN74LV4066ADGVR NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T DGV | 14 4.4x3.6x1.05 38.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.068233 99.998534 999985 0.175681 1757
Precious Metals Silver 7440-22-4 0.000001 0.001466 15 0.000003 0
Sub-Total     0.068234 100 1000000 0.175684 1757
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.097719 69.999785 699998 0.251599 2516
Thermoplastics Epoxy 85954-11-6 0.041880 30.000210 300002 0.107830 1078
Sub-Total     0.139599 100 1000000 0.359429 3594
Lead Frame
Copper and Its Alloys Copper 7440-50-8 12.489885 97.425000 974250 32.157981 321580
Copper and Its Alloys Iron 7439-89-6 0.307680 2.400000 24000 0.792190 7922
Copper and Its Alloys Phosphorus 7723-14-0 0.001923 0.015000 150 0.004951 50
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.003846 0.030000 300 0.009902 99
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.003846 0.030000 300 0.009902 99
Zinc and Its Alloys Zinc 7440-66-6 0.012820 0.100000 1000 0.033010 330
Sub-Total     12.820000 100 1000000 33.007936 330079
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.551696 95.120000 951200 1.420464 14205
Precious Metals Gold 7440-57-5 0.004524 0.780000 7800 0.011648 116
Precious Metals Palladium 7440-05-3 0.023780 4.100000 41000 0.061230 612
Sub-Total     0.580000 100 1000000 1.493339 14933
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 21.077963 85.499994 855000 54.269894 542699
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 0.739578 3.000001 30000 1.904208 19042
Other Organic Materials Chlorine 7782-50-5 0.004931 0.020002 200 0.012696 127
Other Plastics and Rubber Carbon Black 1333-86-4 0.073958 0.300001 3000 0.190421 1904
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.024653 0.100002 1000 0.063475 635
Thermoplastics Epoxy 85954-11-6 2.731507 11.080000 110800 7.032871 70329
Sub-Total     24.652590 100 1000000 63.473565 634736
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.578722 100.000000 1000000 1.490048 14900
Sub-Total     0.578722 100 1000000 1.490048 14900

Total

    38.839145     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support