Quality & reliability


Material content search

Details for "SN74LVC125ANSR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN74LVC125ANSR CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T NS | 14 5.3x10.3x1.95 224.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.092259 99.997832 999978 0.041168 412
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001084 11 0.000000 0
Precious Metals Silver 7440-22-4 0.000001 0.001084 11 0.000000 0
Sub-Total     0.092261 100 1000000 0.041169 412
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.129613 80.000123 800001 0.057837 578
Thermoplastics Epoxy 85954-11-6 0.032403 19.999877 199999 0.014459 145
Sub-Total     0.162016 100 1000000 0.072296 723
Lead Frame
Copper and Its Alloys Copper 7440-50-8 37.664505 97.425000 974250 16.806864 168069
Copper and Its Alloys Iron 7439-89-6 0.927840 2.400000 24000 0.414030 4140
Copper and Its Alloys Phosphorus 7723-14-0 0.005799 0.015000 150 0.002588 26
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.011598 0.030000 300 0.005175 52
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.011598 0.030000 300 0.005175 52
Zinc and Its Alloys Zinc 7440-66-6 0.038660 0.100000 1000 0.017250 173
Sub-Total     38.660000 100 1000000 17.251079 172511
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.655088 95.120000 951200 0.738543 7385
Precious Metals Gold 7440-57-5 0.013572 0.780000 7800 0.006056 61
Precious Metals Palladium 7440-05-3 0.071340 4.100000 41000 0.031830 318
Sub-Total     1.740000 100 1000000 0.776432 7764
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 160.967305 88.000000 880000 71.827720 718277
Other Plastics and Rubber Carbon Black 1333-86-4 0.548752 0.300000 3000 0.244867 2449
Other Plastics and Rubber Organic Phosphorus 1330-78-5 1.006046 0.550000 5500 0.448923 4489
Thermoplastics Epoxy 85954-11-6 20.395289 11.150000 111500 9.100899 91009
Sub-Total     182.917392 100 1000000 81.622409 816224
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.530258 100.000000 1000000 0.236615 2366
Sub-Total     0.530258 100 1000000 0.236615 2366

Total

    224.101927     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support