Quality & reliability


Material content search

Details for "SN74LVC1G139DCTR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN74LVC1G139DCTR CU NIPDAU Level-1-260C-UNLIM Ext-Mfg DCT | 8 2.95X2.80X1.10 62.400000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000001 0.002167 22 0.000002 0
Other Nonferrous Metals and Alloys Indium 7440-74-6 0.000001 0.002167 22 0.000002 0
Precious Metals Gold 7440-57-5 0.046135 99.993498 999935 0.073984 740
Precious Metals Silver 7440-22-4 0.000001 0.002167 22 0.000002 0
Sub-Total     0.046138 100 1000000 0.073988 740
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.039715 65.000000 650000 0.063688 637
Thermoplastics Epoxy 85954-11-6 0.021385 35.000000 350000 0.034294 343
Sub-Total     0.061100 100 1000000 0.097982 980
Lead Frame
Copper and Its Alloys Copper 7440-50-8 43.499718 97.533000 975330 69.757563 697576
Copper and Its Alloys Iron 7439-89-6 1.033382 2.317000 23170 1.657165 16572
Copper and Its Alloys Phosphorus 7723-14-0 0.011150 0.025000 250 0.017880 179
Zinc and Its Alloys Zinc 7440-66-6 0.055750 0.125000 1250 0.089400 894
Sub-Total     44.600000 100 1000000 71.522011 715220
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.180728 95.120000 951200 0.289821 2898
Precious Metals Gold 7440-57-5 0.001482 0.780000 7800 0.002377 24
Precious Metals Palladium 7440-05-3 0.007790 4.100000 41000 0.012490 125
Sub-Total     0.190000 100 1000000 0.304690 3047
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 14.626947 85.000000 850000 23.456248 234562
Other Plastics and Rubber Carbon Black 1333-86-4 0.051625 0.300003 3000 0.082788 828
Thermoplastics Epoxy 85954-11-6 2.529601 14.699997 147000 4.056550 40566
Sub-Total     17.208173 100 1000000 27.595586 275956
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.253015 100.000000 1000000 0.405743 4057
Sub-Total     0.253015 100 1000000 0.405743 4057

Total

    62.358426     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support