Quality & reliability


Material content search

Details for "SN74LVC32APWT"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
SN74LVC32APWT CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 14 4.4x5x1.15 83.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.067664 99.998522 999985 0.081068 811
Precious Metals Silver 7440-22-4 0.000001 0.001478 15 0.000001 0
Sub-Total     0.067665 100 1000000 0.081069 811
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.129613 80.000123 800001 0.155289 1553
Thermoplastics Epoxy 85954-11-6 0.032403 19.999877 199999 0.038822 388
Sub-Total     0.162016 100 1000000 0.194111 1941
Lead Frame
Copper and Its Alloys Copper 7440-50-8 44.535920 97.240000 972400 53.358320 533583
Copper and Its Alloys Iron 7439-89-6 1.190800 2.600000 26000 1.426700 14267
Copper and Its Alloys Phosphorus 7723-14-0 0.068700 0.150000 1500 0.082300 823
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.004580 0.010000 100 0.005490 55
Sub-Total     45.800000 100 1000000 54.872810 548728
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.652523 95.119971 951200 0.781785 7818
Precious Metals Gold 7440-57-5 0.005351 0.780029 7800 0.006411 64
Precious Metals Palladium 7440-05-3 0.028126 4.100000 41000 0.033698 337
Sub-Total     0.686000 100 1000000 0.821894 8219
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 31.149032 86.000002 860000 37.319541 373195
Other Plastics and Rubber Carbon Black 1333-86-4 0.108659 0.299999 3000 0.130184 1302
Thermoplastics Epoxy 85954-11-6 4.962113 13.700000 137000 5.945089 59451
Sub-Total     36.219804 100 1000000 43.394814 433948
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.530258 100.000000 1000000 0.635300 6353
Sub-Total     0.530258 100 1000000 0.635300 6353

Total

    83.465743     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support