Quality & reliability


Material content search

Details for "ADS5271IPFPT"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
ADS5271IPFPT CU NIPDAU Level-3-260C-168 HR TI TAIWAN A/T PFP | 80 12x12x1 382.000000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000012 0.000493 5 0.000003 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000012 0.000493 5 0.000003 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000024 0.000986 10 0.000006 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000078 0.003206 32 0.000020 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000073 0.003000 30 0.000019 0
Precious Metals Gold 7440-57-5 2.432918 99.989808 999898 0.636839 6368
Precious Metals Silver 7440-22-4 0.000049 0.002014 20 0.000013 0
Sub-Total     2.433166 100 1000000 0.636904 6369
Die Attach Adhesive
Precious Metals Silver 7440-22-4 1.816558 69.999996 700000 0.475501 4755
Thermoplastics Epoxy 85954-11-6 0.778525 30.000004 300000 0.203786 2038
Sub-Total     2.595083 100 1000000 0.679287 6793
Lead Frame
Copper and Its Alloys Copper 7440-50-8 120.418965 97.450000 974500 31.520796 315208
Copper and Its Alloys Iron 7439-89-6 2.965680 2.400000 24000 0.776290 7763
Copper and Its Alloys Phosphorus 7723-14-0 0.037071 0.030000 300 0.009704 97
Zinc and Its Alloys Zinc 7440-66-6 0.148284 0.120000 1200 0.038815 388
Sub-Total     123.570000 100 1000000 32.345609 323456
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 2.111664 95.120000 951200 0.552748 5527
Precious Metals Gold 7440-57-5 0.017316 0.780000 7800 0.004533 45
Precious Metals Palladium 7440-05-3 0.091020 4.100000 41000 0.023830 238
Sub-Total     2.220000 100 1000000 0.581106 5811
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 211.609929 88.000000 880000 55.390888 553909
Other Plastics and Rubber Carbon Black 1333-86-4 0.961863 0.400000 4000 0.251777 2518
Thermoplastics Epoxy 85954-11-6 27.894036 11.600000 116000 7.301526 73015
Sub-Total     240.465828 100 1000000 62.944190 629442
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 10.746141 100.000000 1000000 2.812903 28129
Sub-Total     10.746141 100 1000000 2.812903 28129

Total

    382.030218     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support