Quality & reliability


Material content search

Details for "TCA8418RTWR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TCA8418RTWR CU NIPDAU Level-2-260C-1 YEAR TI MALAYSIA A/T RTW | 24 4.0x4.0x0.75 36.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.127329 99.996859 999969 0.353186 3532
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000785 8 0.000003 0
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.000785 8 0.000003 0
Precious Metals Silver 7440-22-4 0.000002 0.001571 16 0.000006 0
Sub-Total     0.127333 100 1000000 0.353197 3532
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.286762 81.099915 810999 0.795423 7954
Thermoplastics Epoxy 85954-11-6 0.066829 18.900085 189001 0.185371 1854
Sub-Total     0.353591 100 1000000 0.980794 9808
Lead Frame
Copper and Its Alloys Copper 7440-50-8 17.256598 99.249997 992500 47.866517 478665
Other Nonferrous Metals and Alloys Chromium 7440-47-3 0.045206 0.259999 2600 0.125393 1254
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.043468 0.250003 2500 0.120572 1206
Zinc and Its Alloys Zinc 7440-66-6 0.041729 0.240001 2400 0.115748 1157
Sub-Total     17.387001 100 1000000 48.228230 482282
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.297060 95.120080 951201 0.823990 8240
Precious Metals Gold 7440-57-5 0.002436 0.780019 7800 0.006757 68
Precious Metals Palladium 7440-05-3 0.012804 4.099904 40999 0.035516 355
Sub-Total     0.312300 100 1000000 0.866261 8663
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 15.479123 90.500002 905000 42.936140 429361
Other Plastics and Rubber Carbon Black 1333-86-4 0.085520 0.500000 5000 0.237220 2372
Thermoplastics Epoxy 85954-11-6 1.539360 9.000000 90000 4.269890 42699
Sub-Total     17.104003 100 1000000 47.443248 474432
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.767273 100.000000 1000000 2.128269 21283
Sub-Total     0.767273 100 1000000 2.128269 21283

Total

    36.051501     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support