Quality & reliability


Material content search

Details for "ADS7829IBDRBR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
ADS7829IBDRBR CU NIPDAU Level-2-260C-1 YEAR Ext-Mfg DRB | 8 3.0x3.0x0.9 21.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000001 0.000625 6 0.000005 0
Other Nonferrous Metals and Alloys Copper 7440-50-8 0.000001 0.000625 6 0.000005 0
Precious Metals Gold 7440-57-5 0.159984 99.998125 999981 0.729508 7295
Precious Metals Silver 7440-22-4 0.000001 0.000625 6 0.000005 0
Sub-Total     0.159987 100 1000000 0.729521 7295
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.308564 80.500067 805001 1.407015 14070
Thermoplastics Epoxy 85954-11-6 0.074745 19.499933 194999 0.340828 3408
Sub-Total     0.383309 100 1000000 1.747843 17478
Lead Frame
Copper and Its Alloys Copper 7440-50-8 8.279322 97.530004 975300 37.752713 377527
Copper and Its Alloys Iron 7439-89-6 0.196945 2.320002 23200 0.898046 8980
Copper and Its Alloys Phosphorus 7723-14-0 0.002122 0.024997 250 0.009676 97
Zinc and Its Alloys Zinc 7440-66-6 0.010611 0.124997 1250 0.048385 484
Sub-Total     8.489000 100 1000000 38.708819 387088
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.145534 95.120261 951203 0.663618 6636
Precious Metals Gold 7440-57-5 0.001193 0.779739 7797 0.005440 54
Precious Metals Palladium 7440-05-3 0.006273 4.100000 41000 0.028604 286
Sub-Total     0.153000 100 1000000 0.697662 6977
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 10.112961 88.000001 880000 46.113886 461139
Other Plastics and Rubber Carbon Black 1333-86-4 0.034476 0.300000 3000 0.157206 1572
Thermoplastics Epoxy 85954-11-6 1.344564 11.699999 117000 6.131050 61311
Sub-Total     11.492001 100 1000000 52.402142 524021
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.253106 100.000000 1000000 5.714013 57140
Sub-Total     1.253106 100 1000000 5.714013 57140

Total

    21.930403     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support