Quality & reliability


Material content search

Details for "TL072IDG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TL072IDG4 CU NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 8 3.91x4.9x1.58 109.600000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000001 0.001527 15 0.000001 0
Precious Metals Gold 7440-57-5 0.065504 99.998473 999985 0.059793 598
Sub-Total     0.065505 100 1000000 0.059793 598
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.455854 79.000052 790001 0.416107 4161
Thermoplastics Epoxy 85954-11-6 0.121176 20.999948 209999 0.110610 1106
Sub-Total     0.577030 100 1000000 0.526718 5267
Lead Frame
Copper and Its Alloys Copper 7440-50-8 46.301585 97.049999 970500 42.264454 422645
Copper and Its Alloys Iron 7439-89-6 1.240434 2.600000 26000 1.132278 11323
Copper and Its Alloys Phosphorus 7723-14-0 0.071564 0.150001 1500 0.065324 653
Zinc and Its Alloys Zinc 7440-66-6 0.095418 0.200000 2000 0.087098 871
Sub-Total     47.709001 100 1000000 43.549154 435492
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.157899 95.119880 951199 0.144131 1441
Precious Metals Gold 7440-57-5 0.001295 0.780120 7801 0.001182 12
Precious Metals Palladium 7440-05-3 0.006806 4.100000 41000 0.006213 62
Sub-Total     0.166000 100 1000000 0.151526 1515
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 51.863821 88.000000 880000 47.341707 473417
Other Plastics and Rubber Carbon Black 1333-86-4 0.176808 0.299999 3000 0.161392 1614
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.324149 0.550000 5500 0.295886 2959
Thermoplastics Epoxy 85954-11-6 6.571382 11.150000 111500 5.998410 59984
Sub-Total     58.936160 100 1000000 53.797394 537974
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.098377 100.000000 1000000 1.915415 19154
Sub-Total     2.098377 100 1000000 1.915415 19154

Total

    109.552073     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support