Quality & reliability


Material content search

Details for "TL072IDG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TL072IDG4 CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T D | 8 3.91x4.9x1.58 112.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000002 0.004204 42 0.000002 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000001 0.002102 21 0.000001 0
Precious Metals Gold 7440-57-5 0.047571 99.991592 999916 0.042399 424
Precious Metals Silver 7440-22-4 0.000001 0.002102 21 0.000001 0
Sub-Total     0.047575 100 1000000 0.042402 424
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.512916 80.000000 800000 0.457146 4571
Thermoplastics Epoxy 85954-11-6 0.128229 20.000000 200000 0.114286 1143
Sub-Total     0.641145 100 1000000 0.571432 5714
Lead Frame
Copper and Its Alloys Copper 7440-50-8 49.930000 99.860000 998600 44.500000 445010
Copper and Its Alloys Iron 7439-89-6 0.050000 0.100000 1000 0.040000 446
Copper and Its Alloys Phosphorus 7723-14-0 0.020000 0.040000 400 0.020000 178
Sub-Total     50.000000 100 1000000 44.560000 445634
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.380480 95.120000 951200 0.339110 3391
Precious Metals Gold 7440-57-5 0.003120 0.780000 7800 0.002780 28
Precious Metals Palladium 7440-05-3 0.016400 4.100000 41000 0.014600 146
Sub-Total     0.400000 100 1000000 0.356510 3565
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 51.931088 88.000000 880000 46.284517 462845
Other Plastics and Rubber Carbon Black 1333-86-4 0.177038 0.300000 3000 0.157788 1578
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.324569 0.549999 5500 0.289278 2893
Thermoplastics Epoxy 85954-11-6 6.579905 11.150000 111500 5.864459 58645
Sub-Total     59.012600 100 1000000 52.596042 525960
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.098377 100.000000 1000000 1.870216 18702
Sub-Total     2.098377 100 1000000 1.870216 18702

Total

    112.199697     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support