Quality & reliability


Material content search

Details for "TL074CDBR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TL074CDBR CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T DB | 14 5.3x6.2x1.95 149.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000677 7 0.000001 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000677 7 0.000001 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000001 0.000677 7 0.000001 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000005 0.003383 34 0.000003 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000004 0.002707 27 0.000003 0
Precious Metals Gold 7440-57-5 0.147769 99.989850 999899 0.098582 986
Precious Metals Silver 7440-22-4 0.000003 0.002030 20 0.000002 0
Sub-Total     0.147784 100 1000000 0.098592 986
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.638646 80.000050 800001 0.426064 4261
Thermoplastics Epoxy 85954-11-6 0.159661 19.999950 199999 0.106516 1065
Sub-Total     0.798307 100 1000000 0.532579 5326
Lead Frame
Copper and Its Alloys Copper 7440-50-8 24.502387 97.425002 974250 16.346418 163464
Copper and Its Alloys Iron 7439-89-6 0.603600 2.400000 24000 0.402700 4027
Copper and Its Alloys Phosphorus 7723-14-0 0.003772 0.014998 150 0.002516 25
Copper and Its Alloys Tin 7440-31-5 0.007545 0.030000 300 0.005034 50
Copper and Its Alloys Zinc 7440-66-6 0.025150 0.100000 1000 0.016780 168
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.007545 0.030000 300 0.005034 50
Sub-Total     25.149999 100 1000000 16.778463 167785
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.047560 95.120000 951200 0.031730 317
Precious Metals Gold 7440-57-5 0.000390 0.780000 7800 0.000260 3
Precious Metals Palladium 7440-05-3 0.002050 4.100000 41000 0.001370 14
Sub-Total     0.050000 100 1000000 0.033360 334
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 106.599412 88.000000 880000 71.116279 711163
Other Plastics and Rubber Carbon Black 1333-86-4 0.363407 0.300000 3000 0.242442 2424
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.666246 0.550000 5500 0.444477 4445
Thermoplastics Epoxy 85954-11-6 13.506630 11.150000 111500 9.010760 90108
Sub-Total     121.135695 100 1000000 80.813953 808140
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.612745 100.000000 1000000 1.743056 17431
Sub-Total     2.612745 100 1000000 1.743056 17431

Total

    149.894530     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support