Quality & reliability


Material content search

Details for "TL074CDG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TL074CDG4 CU NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 14 3.91X8.65X1.58 151.600000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.066160 99.998490 999985 0.043650 436
Precious Metals Silver 7440-22-4 0.000001 0.001511 15 0.000001 0
Sub-Total     0.066161 100 1000000 0.043648 436
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.567596 78.999994 790000 0.374460 3745
Thermoplastics Epoxy 85954-11-6 0.150880 21.000010 210000 0.099540 995
Sub-Total     0.718476 100 1000000 0.473999 4740
Lead Frame
Copper and Its Alloys Copper 7440-50-8 44.029320 97.410000 974100 29.047420 290474
Copper and Its Alloys Iron 7439-89-6 1.084800 2.400000 24000 0.715700 7157
Copper and Its Alloys Phosphorus 7723-14-0 0.013560 0.030000 300 0.008950 89
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.013560 0.030000 300 0.008950 89
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.013560 0.030000 300 0.008950 89
Zinc and Its Alloys Zinc 7440-66-6 0.045200 0.100000 1000 0.029800 298
Sub-Total     45.200000 100 1000000 29.819750 298197
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.644914 95.120059 951201 0.425468 4255
Precious Metals Gold 7440-57-5 0.005288 0.779941 7799 0.003489 35
Precious Metals Palladium 7440-05-3 0.027798 4.100000 41000 0.018339 183
Sub-Total     0.678000 100 1000000 0.447296 4473
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 90.025781 88.000000 880000 59.392612 593926
Other Plastics and Rubber Carbon Black 1333-86-4 0.306906 0.300000 3000 0.202475 2025
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.562661 0.550000 5500 0.371204 3712
Thermoplastics Epoxy 85954-11-6 11.406676 11.150000 111500 7.525314 75253
Sub-Total     102.302024 100 1000000 67.491605 674916
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.612745 100.000000 1000000 1.723703 17237
Sub-Total     2.612745 100 1000000 1.723703 17237

Total

    151.577406     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support