Quality & reliability


Material content search

Details for "TL074CNSRG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TL074CNSRG4 CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T NS | 14 5.3x10.3x1.95 224.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.068541 99.998541 999985 0.030507 305
Precious Metals Silver 7440-22-4 0.000001 0.001459 15 0.000000 0
Sub-Total     0.068542 100 1000000 0.030507 305
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.638646 80.000050 800001 0.284255 2843
Thermoplastics Epoxy 85954-11-6 0.159661 19.999950 199999 0.071063 711
Sub-Total     0.798307 100 1000000 0.355318 3553
Lead Frame
Copper and Its Alloys Copper 7440-50-8 40.289556 99.869999 998700 17.932469 179325
Copper and Its Alloys Iron 7439-89-6 0.040342 0.100000 1000 0.017956 180
Copper and Its Alloys Phosphorus 7723-14-0 0.012103 0.030001 300 0.005387 54
Sub-Total     40.342001 100 1000000 17.955811 179558
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.055170 95.120690 951207 0.024560 246
Precious Metals Gold 7440-57-5 0.000452 0.779310 7793 0.000201 2
Precious Metals Palladium 7440-05-3 0.002378 4.100000 41000 0.001058 11
Sub-Total     0.058000 100 1000000 0.025815 258
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 159.098888 88.000000 880000 70.813285 708133
Other Plastics and Rubber Carbon Black 1333-86-4 0.542383 0.300000 3000 0.241409 2414
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.994368 0.550000 5500 0.442583 4426
Thermoplastics Epoxy 85954-11-6 20.158552 11.150000 111500 8.972365 89724
Sub-Total     180.794191 100 1000000 80.469642 804696
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.612745 100.000000 1000000 1.162906 11629
Sub-Total     2.612745 100 1000000 1.162906 11629

Total

    224.673786     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support