Quality & reliability


Material content search

Details for "TL084CPWR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TL084CPWR NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 14 4.4x5x1.15 67.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.047690 99.997900 999979 0.070970 710
Precious Metals Silver 7440-22-4 0.000001 0.002097 21 0.000001 0
Sub-Total     0.047691 100 1000000 0.070975 710
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.638646 80.000050 800001 0.950456 9505
Thermoplastics Epoxy 85954-11-6 0.159661 19.999950 199999 0.237613 2376
Sub-Total     0.798307 100 1000000 1.188069 11881
Lead Frame
Copper and Its Alloys Copper 7440-50-8 28.670880 97.520000 975200 42.669020 426690
Copper and Its Alloys Iron 7439-89-6 0.676200 2.300000 23000 1.006300 10063
Copper and Its Alloys Phosphorus 7723-14-0 0.008820 0.030000 300 0.013130 131
Zinc and Its Alloys Zinc 7440-66-6 0.044100 0.150000 1500 0.065600 656
Sub-Total     29.400000 100 1000000 43.754120 437541
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.113954 95.120200 951202 0.169590 1696
Precious Metals Gold 7440-57-5 0.000934 0.779633 7796 0.001390 14
Precious Metals Palladium 7440-05-3 0.004912 4.100167 41002 0.007310 73
Sub-Total     0.119800 100 1000000 0.178291 1783
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 29.425014 86.000001 860000 43.791345 437913
Other Plastics and Rubber Carbon Black 1333-86-4 0.102645 0.299999 3000 0.152760 1528
Thermoplastics Epoxy 85954-11-6 4.687473 13.700000 137000 6.976063 69761
Sub-Total     34.215132 100 1000000 50.920168 509202
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.612745 100.000000 1000000 3.888379 38884
Sub-Total     2.612745 100 1000000 3.888379 38884

Total

    67.193675     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support