Quality & reliability


Material content search

Details for "TL084IDRG4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TL084IDRG4 NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 14 3.91X8.65X1.58 151.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.000591 0.699781 6998 0.000389 4
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000002 0.002368 24 0.000001 0
Precious Metals Gold 7440-57-5 0.083650 99.046830 990468 0.055080 551
Precious Metals Platinum 7440-06-4 0.000211 0.249837 2498 0.000139 1
Precious Metals Silver 7440-22-4 0.000001 0.001184 12 0.000001 0
Sub-Total     0.084455 100 1000000 0.055606 556
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.810430 78.999980 790000 0.533590 5336
Thermoplastics Epoxy 85954-11-6 0.215431 21.000019 210000 0.141842 1418
Sub-Total     1.025861 100 1000000 0.675436 6754
Lead Frame
Copper and Its Alloys Copper 7440-50-8 44.029320 97.410000 974100 28.989310 289893
Copper and Its Alloys Iron 7439-89-6 1.084800 2.400000 24000 0.714200 7142
Copper and Its Alloys Phosphorus 7723-14-0 0.013560 0.030000 300 0.008930 89
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.013560 0.030000 300 0.008930 89
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.013560 0.030000 300 0.008930 89
Zinc and Its Alloys Zinc 7440-66-6 0.045200 0.100000 1000 0.029800 298
Sub-Total     45.200000 100 1000000 29.760100 297601
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.644914 95.120059 951201 0.424617 4246
Precious Metals Gold 7440-57-5 0.005288 0.779941 7799 0.003482 35
Precious Metals Palladium 7440-05-3 0.027798 4.100000 41000 0.018302 183
Sub-Total     0.678000 100 1000000 0.446401 4464
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 89.022882 88.000000 880000 58.613484 586135
Other Plastics and Rubber Carbon Black 1333-86-4 0.303487 0.300000 3000 0.199819 1998
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.556393 0.550000 5500 0.366334 3663
Thermoplastics Epoxy 85954-11-6 11.279604 11.150000 111500 7.426595 74266
Sub-Total     101.162366 100 1000000 66.606232 666062
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 3.730551 100.000000 1000000 2.456229 24562
Sub-Total     3.730551 100 1000000 2.456229 24562

Total

    151.881233     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support