Quality & reliability


Material content search

Details for "ADS7961SDBTRG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
ADS7961SDBTRG4 CU NIPDAU Level-2-260C-1 YEAR TI MALAYSIA A/T DBT | 38 4.4x9.7x1.15 117.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.345654 99.997107 999971 0.294236 2942
Copper and Its Alloys Iron 7439-89-6 0.000002 0.000579 6 0.000002 0
Nickel and Its Alloys Nickel 7440-02-0 0.000001 0.000289 3 0.000001 0
Other Inorganic Materials Sulfur 7704-34-9 0.000002 0.000579 6 0.000002 0
Other Nonferrous Metals and Alloys Manganese 7439-96-5 0.000001 0.000289 3 0.000001 0
Precious Metals Silver 7440-22-4 0.000004 0.001157 12 0.000003 0
Sub-Total     0.345664 100 1000000 0.294244 2942
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.450528 80.000000 800000 0.383509 3835
Thermoplastics Epoxy 85954-11-6 0.112632 20.000000 200000 0.095877 959
Sub-Total     0.563160 100 1000000 0.479386 4794
Lead Frame
Copper and Its Alloys Copper 7440-50-8 47.438670 97.410000 974100 40.381830 403818
Copper and Its Alloys Iron 7439-89-6 1.168800 2.400000 24000 0.994900 9949
Copper and Its Alloys Phosphorus 7723-14-0 0.014610 0.030000 300 0.012440 124
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.014610 0.030000 300 0.012440 124
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.014610 0.030000 300 0.012440 124
Zinc and Its Alloys Zinc 7440-66-6 0.048700 0.100000 1000 0.041500 415
Sub-Total     48.700000 100 1000000 41.455530 414555
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.837056 95.120000 951200 0.712538 7125
Precious Metals Gold 7440-57-5 0.006864 0.780000 7800 0.005843 58
Precious Metals Palladium 7440-05-3 0.036080 4.100000 41000 0.030710 307
Sub-Total     0.880000 100 1000000 0.749094 7491
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 56.025034 86.000000 860000 47.690912 476909
Other Plastics and Rubber Carbon Black 1333-86-4 0.195436 0.300000 3000 0.166364 1664
Thermoplastics Epoxy 85954-11-6 8.924918 13.700000 137000 7.597273 75973
Sub-Total     65.145388 100 1000000 55.454548 554545
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.841072 100.000000 1000000 1.567199 15672
Sub-Total     1.841072 100 1000000 1.567199 15672

Total

    117.475284     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support