Quality & reliability


Material content search

Details for "ADS8284IBRGCT"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
ADS8284IBRGCT CU NIPDAU Level-3-260C-168 HR TI MALAYSIA A/T RGC | 64 9.0x9.0x0.9 237.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.000006 0.000304 3 0.000003 0
Copper and Its Alloys Iron 7439-89-6 0.000006 0.000304 3 0.000003 0
Other Nonferrous Metals and Alloys Germanium 7440-56-4 0.000065 0.003289 33 0.000027 0
Precious Metals Gold 7440-57-5 1.976458 99.994081 999941 0.831582 8316
Precious Metals Palladium 7440-05-3 0.000020 0.001010 10 0.000010 0
Precious Metals Silver 7440-22-4 0.000020 0.001010 10 0.000010 0
Sub-Total     1.976575 100 1000000 0.831631 8316
Die Attach Adhesive
Other Inorganic Materials Silica 7631-86-9 0.125014 2.000007 20000 0.052599 526
Precious Metals Silver 7440-22-4 4.312968 68.999992 690000 1.814653 18147
Thermoplastics Epoxy 85954-11-6 1.812697 29.000001 290000 0.762680 7627
Sub-Total     6.250679 100 1000000 2.629932 26299
Lead Frame
Copper and Its Alloys Copper 7440-50-8 111.846810 99.250000 992500 47.058810 470588
Other Nonferrous Metals and Alloys Chromium 7440-47-3 0.292999 0.260000 2600 0.123277 1233
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.281730 0.250000 2500 0.118540 1185
Zinc and Its Alloys Zinc 7440-66-6 0.270461 0.240000 2400 0.113795 1138
Sub-Total     112.692000 100 1000000 47.414414 474144
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.929034 95.120020 951200 0.811628 8116
Precious Metals Gold 7440-57-5 0.015818 0.779980 7800 0.006655 67
Precious Metals Palladium 7440-05-3 0.083148 4.100000 41000 0.034984 350
Sub-Total     2.028000 100 1000000 0.853268 8533
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 86.215538 90.500000 905000 36.274618 362746
Other Plastics and Rubber Carbon Black 1333-86-4 0.476329 0.500000 5000 0.200412 2004
Thermoplastics Epoxy 85954-11-6 8.573921 9.000000 90000 3.607421 36074
Sub-Total     95.265788 100 1000000 40.082451 400825
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 19.461518 100.000000 1000000 8.188305 81883
Sub-Total     19.461518 100 1000000 8.188305 81883

Total

    237.674560     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support