Quality & reliability


Material content search

Details for "TL431CDG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TL431CDG4 CU NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 8 3.91x4.9x1.58 109.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.014743 100.000000 1000000 0.013423 134
Sub-Total     0.014743 100 1000000 0.013423 134
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.140823 78.999983 790000 0.128216 1282
Thermoplastics Epoxy 85954-11-6 0.037434 21.000017 210000 0.034083 341
Sub-Total     0.178257 100 1000000 0.162299 1623
Lead Frame
Copper and Its Alloys Copper 7440-50-8 46.904265 97.050000 970500 42.705337 427053
Copper and Its Alloys Iron 7439-89-6 1.256580 2.600000 26000 1.144090 11441
Copper and Its Alloys Phosphorus 7723-14-0 0.072495 0.150000 1500 0.066005 660
Zinc and Its Alloys Zinc 7440-66-6 0.096660 0.200000 2000 0.088010 880
Sub-Total     48.330000 100 1000000 44.003438 440034
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.161704 95.120000 951200 0.147228 1472
Precious Metals Gold 7440-57-5 0.001326 0.780000 7800 0.001207 12
Precious Metals Palladium 7440-05-3 0.006970 4.100000 41000 0.006350 63
Sub-Total     0.170000 100 1000000 0.154781 1548
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 53.232162 88.000000 880000 48.466752 484668
Other Plastics and Rubber Carbon Black 1333-86-4 0.181473 0.300000 3000 0.165227 1652
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.332701 0.550000 5500 0.302917 3029
Thermoplastics Epoxy 85954-11-6 6.744757 11.150000 111500 6.140958 61410
Sub-Total     60.491093 100 1000000 55.075855 550759
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.648234 100.000000 1000000 0.590203 5902
Sub-Total     0.648234 100 1000000 0.590203 5902

Total

    109.832327     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support