Quality & reliability


Material content search

Details for "ADS8327IBPWR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
ADS8327IBPWR CU NIPDAU Level-2-260C-1 YEAR TI TAIWAN A/T PW | 16 4.4x5x1.15 93.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.086604 99.997691 999977 0.093051 931
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.001155 12 0.000001 0
Precious Metals Silver 7440-22-4 0.000001 0.001155 12 0.000001 0
Sub-Total     0.086606 100 1000000 0.093053 931
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.502453 70.000000 700000 0.539856 5399
Thermoplastics Epoxy 85954-11-6 0.215337 30.000000 300000 0.231367 2314
Sub-Total     0.717790 100 1000000 0.771222 7712
Lead Frame
Copper and Its Alloys Copper 7440-50-8 53.205722 97.049999 970500 57.166350 571663
Copper and Its Alloys Iron 7439-89-6 1.425398 2.600000 26000 1.531504 15315
Copper and Its Alloys Phosphorus 7723-14-0 0.082235 0.150001 1500 0.088357 884
Zinc and Its Alloys Zinc 7440-66-6 0.109646 0.200000 2000 0.117808 1178
Sub-Total     54.823001 100 1000000 58.904019 589040
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.181679 95.119895 951199 0.195203 1952
Precious Metals Gold 7440-57-5 0.001490 0.780100 7801 0.001600 16
Precious Metals Palladium 7440-05-3 0.007831 4.100000 41000 0.008414 84
Sub-Total     0.191000 100 1000000 0.205218 2052
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 29.310263 85.500001 855000 31.492115 314921
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 1.028430 3.000000 30000 1.104990 11050
Other Organic Materials Chlorine 7782-50-5 0.006856 0.019999 200 0.007366 74
Other Plastics and Rubber Carbon Black 1333-86-4 0.102843 0.300000 3000 0.110499 1105
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.034281 0.100000 1000 0.036833 368
Thermoplastics Epoxy 85954-11-6 3.798336 11.080001 110800 4.081084 40811
Sub-Total     34.281009 100 1000000 36.832883 368329
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.972344 100.000000 1000000 3.193605 31936
Sub-Total     2.972344 100 1000000 3.193605 31936

Total

    93.071750     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support