Quality & reliability


Material content search

Details for "ADS8327IRSAT"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
ADS8327IRSAT CU NIPDAU Level-2-260C-1 YEAR TI MALAYSIA A/T RSA | 16 4.0x4.0x0.90 43.000000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000713 7 0.000002 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000713 7 0.000002 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000001 0.000713 7 0.000002 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000004 0.002851 29 0.000009 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000004 0.002851 29 0.000009 0
Precious Metals Gold 7440-57-5 0.140307 99.990023 999900 0.326301 3263
Precious Metals Silver 7440-22-4 0.000003 0.002138 21 0.000007 0
Sub-Total     0.140321 100 1000000 0.326334 3263
Die Attach Adhesive
Other Inorganic Materials Silica 7631-86-9 0.018184 1.999998 20000 0.042289 423
Precious Metals Silver 7440-22-4 0.627349 69.000034 690000 1.458976 14590
Thermoplastics Epoxy 85954-11-6 0.263668 28.999968 290000 0.613192 6132
Sub-Total     0.909201 100 1000000 2.114457 21145
Lead Frame
Copper and Its Alloys Copper 7440-50-8 18.739393 99.249997 992500 43.580737 435807
Other Nonferrous Metals and Alloys Chromium 7440-47-3 0.049091 0.260002 2600 0.114167 1142
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.047203 0.250003 2500 0.109776 1098
Zinc and Its Alloys Zinc 7440-66-6 0.045314 0.239998 2400 0.105383 1054
Sub-Total     18.881001 100 1000000 43.910063 439101
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.323408 95.120000 951200 0.752125 7521
Precious Metals Gold 7440-57-5 0.002652 0.780000 7800 0.006168 62
Precious Metals Palladium 7440-05-3 0.013940 4.100000 41000 0.032420 324
Sub-Total     0.340000 100 1000000 0.790711 7907
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 17.879533 90.500000 905000 41.581028 415810
Other Plastics and Rubber Carbon Black 1333-86-4 0.098782 0.500000 5000 0.229730 2297
Thermoplastics Epoxy 85954-11-6 1.778075 8.999999 90000 4.135130 41351
Sub-Total     19.756390 100 1000000 45.945887 459459
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.972344 100.000000 1000000 6.912547 69125
Sub-Total     2.972344 100 1000000 6.912547 69125

Total

    42.999257     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support