Quality & reliability


Material content search

Details for "ADS8405IPFBT"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
ADS8405IPFBT CU NIPDAU Level-2-260C-1 YEAR TI TAIWAN A/T PFB | 48 7x7x1 136.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000008 0.001000 10 0.000006 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000010 0.001250 13 0.000010 0
Other Nonferrous Metals and Alloys Indium 7440-74-6 0.000025 0.003125 31 0.000018 0
Precious Metals Gold 7440-57-5 0.799920 99.992120 999921 0.585020 5850
Precious Metals Silver 7440-22-4 0.000020 0.002500 25 0.000010 0
Sub-Total     0.799983 100 1000000 0.585065 5851
Die Attach Adhesive
Precious Metals Silver 7440-22-4 1.835150 70.000000 700000 1.342130 13421
Thermoplastics Epoxy 85954-11-6 0.786493 30.000004 300000 0.575199 5752
Sub-Total     2.621643 100 1000000 1.917331 19173
Lead Frame
Copper and Its Alloys Copper 7440-50-8 52.716668 97.424999 974250 38.554180 385542
Copper and Its Alloys Iron 7439-89-6 1.298640 2.400000 24000 0.949760 9498
Copper and Its Alloys Phosphorus 7723-14-0 0.008117 0.015001 150 0.005936 59
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.016233 0.030000 300 0.011872 119
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.016233 0.030000 300 0.011872 119
Zinc and Its Alloys Zinc 7440-66-6 0.054110 0.100000 1000 0.039570 396
Sub-Total     54.110001 100 1000000 39.573190 395732
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.627792 95.120000 951200 0.459134 4591
Precious Metals Gold 7440-57-5 0.005148 0.780000 7800 0.003765 38
Precious Metals Palladium 7440-05-3 0.027060 4.100000 41000 0.019790 198
Sub-Total     0.660000 100 1000000 0.482689 4827
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 57.086573 84.340000 843400 41.750098 417501
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 3.384312 5.000000 50000 2.475107 24751
Other Plastics and Rubber Carbon Black 1333-86-4 0.115067 0.170001 1700 0.084154 842
Thermoplastics Epoxy 85954-11-6 7.100286 10.489999 104900 5.192773 51928
Sub-Total     67.686238 100 1000000 49.502131 495021
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 10.856122 100.000000 1000000 7.939593 79396
Sub-Total     10.856122 100 1000000 7.939593 79396

Total

    136.733987     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support