Quality & reliability


Material content search

Details for "TLC5947DAPG4" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TLC5947DAPG4 NIPDAU Level-3-260C-168 HR TI TAIWAN A/T DAP | 32 6.2x11x1.15 256.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Aluminum and Its Alloys Aluminum 7429-90-5 0.000001 0.000387 4 0.000000 0
Copper and Its Alloys Copper 7440-50-8 0.258533 99.990331 999903 0.100861 1009
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000387 4 0.000000 0
Not Categorized Proprietary Materials 0.000013 0.005028 50 0.000005 0
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.000387 4 0.000000 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000005 0.001934 19 0.000002 0
Precious Metals Silver 7440-22-4 0.000004 0.001547 15 0.000002 0
Sub-Total     0.258558 100 1000000 0.100870 1009
Die Attach Adhesive
Precious Metals Silver 7440-22-4 1.383137 85.000000 850000 0.539598 5396
Thermoplastics Epoxy 85954-11-6 0.244083 15.000000 150000 0.095223 952
Sub-Total     1.627220 100 1000000 0.634822 6348
Lead Frame
Copper and Its Alloys Copper 7440-50-8 122.865300 97.050000 970500 47.933000 479330
Copper and Its Alloys Iron 7439-89-6 3.291600 2.600000 26000 1.284100 12841
Copper and Its Alloys Phosphorus 7723-14-0 0.189900 0.150000 1500 0.074100 741
Zinc and Its Alloys Zinc 7440-66-6 0.253200 0.200000 2000 0.098800 988
Sub-Total     126.600000 100 1000000 49.390000 493900
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.418528 95.120000 951200 0.163279 1633
Precious Metals Gold 7440-57-5 0.003432 0.780000 7800 0.001339 13
Precious Metals Palladium 7440-05-3 0.018040 4.100000 41000 0.007040 70
Sub-Total     0.440000 100 1000000 0.171656 1717
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 108.160092 88.000000 880000 42.196113 421961
Other Plastics and Rubber Carbon Black 1333-86-4 0.491637 0.400000 4000 0.191801 1918
Thermoplastics Epoxy 85954-11-6 14.257467 11.600000 116000 5.562215 55622
Sub-Total     122.909196 100 1000000 47.950129 479501
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 4.492170 100.000000 1000000 1.752510 17525
Sub-Total     4.492170 100 1000000 1.752510 17525

Total

    256.327144     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support