Quality & reliability


Material content search

Details for "TLC5947RHBT" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TLC5947RHBT NIPDAU Level-2-260C-1 YEAR TI MALAYSIA A/T RHB | 32 5.0x5.0x0.9 67.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.171919 99.997092 999971 0.253722 2537
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000582 6 0.000001 0
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.000582 6 0.000001 0
Other Nonferrous Metals and Alloys Manganese 7439-96-5 0.000001 0.000582 6 0.000001 0
Precious Metals Silver 7440-22-4 0.000002 0.001163 12 0.000003 0
Sub-Total     0.171924 100 1000000 0.253730 2537
Die Attach Adhesive
Other Inorganic Materials Silica 7631-86-9 0.027482 2.000004 20000 0.040559 406
Precious Metals Silver 7440-22-4 0.948127 69.000005 690000 1.399268 13993
Thermoplastics Epoxy 85954-11-6 0.398488 28.999991 290000 0.588098 5881
Sub-Total     1.374097 100 1000000 2.027925 20279
Lead Frame
Copper and Its Alloys Copper 7440-50-8 29.923875 99.250000 992500 44.162365 441624
Other Nonferrous Metals and Alloys Chromium 7440-47-3 0.078390 0.260000 2600 0.115690 1157
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.075375 0.250000 2500 0.111240 1112
Zinc and Its Alloys Zinc 7440-66-6 0.072360 0.240000 2400 0.106790 1068
Sub-Total     30.150000 100 1000000 44.496085 444961
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.516502 95.120074 951201 0.762266 7623
Precious Metals Gold 7440-57-5 0.004235 0.779926 7799 0.006250 63
Precious Metals Palladium 7440-05-3 0.022263 4.100000 41000 0.032856 329
Sub-Total     0.543000 100 1000000 0.801372 8014
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 28.079959 90.500000 905000 41.441070 414411
Other Plastics and Rubber Carbon Black 1333-86-4 0.155138 0.500000 5000 0.228956 2290
Thermoplastics Epoxy 85954-11-6 2.792482 9.000000 90000 4.121211 41212
Sub-Total     31.027579 100 1000000 45.791237 457912
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 4.492170 100.000000 1000000 6.629650 66297
Sub-Total     4.492170 100 1000000 6.629650 66297

Total

    67.758770     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support