Quality & reliability


Material content search

Details for "TLC7705ID"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TLC7705ID CU NIPDAU Level-1-260C-UNLIM TI TAIWAN A/T D | 8 3.91x4.9x1.58 84.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000001 0.001000 10 0.000001 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000001 0.001000 10 0.000001 0
Other Nonferrous Metals and Alloys Indium 7440-74-6 0.000003 0.003000 30 0.000004 0
Precious Metals Gold 7440-57-5 0.099990 99.993000 999930 0.117710 1177
Precious Metals Silver 7440-22-4 0.000002 0.002000 20 0.000002 0
Sub-Total     0.099997 100 1000000 0.117722 1177
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.385828 80.000000 800000 0.454218 4542
Thermoplastics Epoxy 85954-11-6 0.096457 20.000000 200000 0.113554 1136
Sub-Total     0.482285 100 1000000 0.567772 5678
Lead Frame
Copper and Its Alloys Copper 7440-50-8 24.255090 97.410000 974100 28.554420 285544
Copper and Its Alloys Iron 7439-89-6 0.597600 2.400000 24000 0.703500 7035
Copper and Its Alloys Phosphorus 7723-14-0 0.007470 0.030000 300 0.008790 88
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.007470 0.030000 300 0.008790 88
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.007470 0.030000 300 0.008790 88
Zinc and Its Alloys Zinc 7440-66-6 0.024900 0.100000 1000 0.029300 293
Sub-Total     24.900000 100 1000000 29.313650 293136
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.355273 95.119946 951199 0.418247 4182
Precious Metals Gold 7440-57-5 0.002913 0.779920 7799 0.003429 34
Precious Metals Palladium 7440-05-3 0.015314 4.100134 41001 0.018028 180
Sub-Total     0.373500 100 1000000 0.439705 4397
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 50.609600 88.000000 880000 59.580400 595804
Other Plastics and Rubber Carbon Black 1333-86-4 0.172533 0.300000 3000 0.203115 2031
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.316310 0.550000 5500 0.372380 3724
Thermoplastics Epoxy 85954-11-6 6.412466 11.149999 111500 7.549107 75491
Sub-Total     57.510909 100 1000000 67.705001 677050
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.576678 100.000000 1000000 1.856152 18562
Sub-Total     1.576678 100 1000000 1.856152 18562

Total

    84.943369     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support