Quality & reliability


Material content search

Details for "TLC7733IPE4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TLC7733IPE4 CU NIPDAU N/A for Pkg Type TI AGUASCALIENTES P | 8 6.35x9.81x4.57 671.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000001 0.001111 11 0.000000 0
Precious Metals Gold 7440-57-5 0.089991 99.998889 999989 0.013395 134
Sub-Total     0.089992 100 1000000 0.013395 134
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.342905 78.999993 790000 0.051039 510
Thermoplastics Epoxy 85954-11-6 0.091152 21.000007 210000 0.013567 136
Sub-Total     0.434057 100 1000000 0.064607 646
Lead Frame
Copper and Its Alloys Copper 7440-50-8 206.966889 97.050000 970500 30.805730 308057
Copper and Its Alloys Iron 7439-89-6 5.544708 2.600000 26000 0.825295 8253
Copper and Its Alloys Phosphorus 7723-14-0 0.319887 0.150000 1500 0.047613 476
Zinc and Its Alloys Zinc 7440-66-6 0.426516 0.200000 2000 0.063484 635
Sub-Total     213.258000 100 1000000 31.742123 317421
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.703888 95.120000 951200 0.104769 1048
Precious Metals Gold 7440-57-5 0.005772 0.780000 7800 0.000859 9
Precious Metals Palladium 7440-05-3 0.030340 4.100000 41000 0.004520 45
Sub-Total     0.740000 100 1000000 0.110144 1101
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 401.055538 88.000000 880000 59.694614 596946
Other Plastics and Rubber Carbon Black 1333-86-4 1.367235 0.300000 3000 0.203504 2035
Other Plastics and Rubber Organic Phosphorus 1330-78-5 2.506597 0.550000 5500 0.373091 3731
Thermoplastics Epoxy 85954-11-6 50.815560 11.150000 111500 7.563580 75636
Sub-Total     455.744930 100 1000000 67.834789 678348
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.578451 100.000000 1000000 0.234943 2349
Sub-Total     1.578451 100 1000000 0.234943 2349

Total

    671.845430     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support