Quality & reliability


Material content search

Details for "TLC7733IPWRG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TLC7733IPWRG4 CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 8 4.4x3x1.15 34.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.034235 100.000000 1000000 0.099262 993
Sub-Total     0.034235 100 1000000 0.099262 993
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.385828 80.000000 800000 1.118682 11187
Thermoplastics Epoxy 85954-11-6 0.096457 20.000000 200000 0.279671 2797
Sub-Total     0.482285 100 1000000 1.398353 13984
Lead Frame
Copper and Its Alloys Copper 7440-50-8 12.663300 97.410000 974100 36.716400 367164
Copper and Its Alloys Iron 7439-89-6 0.312000 2.400000 24000 0.905000 9046
Copper and Its Alloys Phosphorus 7723-14-0 0.003900 0.030000 300 0.011300 113
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.003900 0.030000 300 0.011300 113
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.003900 0.030000 300 0.011300 113
Zinc and Its Alloys Zinc 7440-66-6 0.013000 0.100000 1000 0.038000 377
Sub-Total     13.000000 100 1000000 37.692600 376926
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.247312 95.120000 951200 0.717064 7171
Precious Metals Gold 7440-57-5 0.002028 0.780000 7800 0.005880 59
Precious Metals Palladium 7440-05-3 0.010660 4.100000 41000 0.030910 309
Sub-Total     0.260000 100 1000000 0.753852 7539
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 16.457233 86.000002 860000 47.716626 477166
Other Plastics and Rubber Carbon Black 1333-86-4 0.057409 0.300000 3000 0.166453 1665
Thermoplastics Epoxy 85954-11-6 2.621675 13.699998 137000 7.601368 76014
Sub-Total     19.136317 100 1000000 55.484448 554844
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.576678 100.000000 1000000 4.571470 45715
Sub-Total     1.576678 100 1000000 4.571470 45715

Total

    34.489515     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support