Quality & reliability


Material content search

Details for "TLC7733QPWRG4Q1"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TLC7733QPWRG4Q1 CU NIPDAU Level-1-260C-UNLIM TI MALAYSIA A/T PW | 8 4.4x3x1.15 34.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000001 0.001348 13 0.000003 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000002 0.002695 27 0.000006 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000002 0.002695 27 0.000006 0
Precious Metals Gold 7440-57-5 0.074194 99.991914 999919 0.213696 2137
Precious Metals Silver 7440-22-4 0.000001 0.001348 13 0.000003 0
Sub-Total     0.074200 100 1000000 0.213714 2137
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.266526 70.000079 700001 0.767658 7677
Thermoplastics Epoxy 85954-11-6 0.114225 29.999921 299999 0.328995 3290
Sub-Total     0.380751 100 1000000 1.096653 10967
Lead Frame
Copper and Its Alloys Copper 7440-50-8 12.663300 97.410000 974100 36.473300 364733
Copper and Its Alloys Iron 7439-89-6 0.312000 2.400000 24000 0.899000 8986
Copper and Its Alloys Phosphorus 7723-14-0 0.003900 0.030000 300 0.011200 112
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.003900 0.030000 300 0.011200 112
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.003900 0.030000 300 0.011200 112
Zinc and Its Alloys Zinc 7440-66-6 0.013000 0.100000 1000 0.037000 374
Sub-Total     13.000000 100 1000000 37.443100 374431
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.247312 95.120000 951200 0.712317 7123
Precious Metals Gold 7440-57-5 0.002028 0.780000 7800 0.005841 58
Precious Metals Palladium 7440-05-3 0.010660 4.100000 41000 0.030700 307
Sub-Total     0.260000 100 1000000 0.748862 7489
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 16.610712 85.499997 855000 47.842790 478428
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 0.582832 3.000000 30000 1.678694 16787
Other Organic Materials Chlorine 7782-50-5 0.003886 0.020002 200 0.011193 112
Other Plastics and Rubber Carbon Black 1333-86-4 0.058283 0.299999 3000 0.167869 1679
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.019428 0.100001 1000 0.055957 560
Thermoplastics Epoxy 85954-11-6 2.152593 11.080000 110800 6.199978 62000
Sub-Total     19.427734 100 1000000 55.956482 559565
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.576678 100.000000 1000000 4.541207 45412
Sub-Total     1.576678 100 1000000 4.541207 45412

Total

    34.719363     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support