Choose a download method for component information:
TI part number | Lead/ball finish | MSL / reflow ratings | Assembly site | Package | pins | Package body size (mm) | Total device mass (mg) * |
---|---|---|---|---|---|---|
TLV1117IKCSE3 | CU SN | N/A for Pkg Type | Ext-Mfg | KCS | 3 | 8.6X 10.3 X 4.5 | 2,412.900000 |
*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.
RoHS status | REACH status | Green status | IEC 62474 DB |
---|---|---|---|
Y | Y | N | Y |
Homogeneous Material Level | Component Level | ||||||
---|---|---|---|---|---|---|---|
Component | Substance | CAS Number | Amount (mg) | Percentage % | ppm | Percentage % | ppm |
Bond Wire | |||||||
Copper and Its Alloys | Copper | 7440-50-8 | 0.229347 | 99.995640 | 999956 | 0.009505 | 95 |
Copper and Its Alloys | Iron | 7439-89-6 | 0.000001 | 0.000436 | 4 | 0.000000 | 0 |
Magnesium and Its Alloys | Magnesium | 7439-95-4 | 0.000001 | 0.000436 | 4 | 0.000000 | 0 |
Other Inorganic Materials | Silicon | 7440-21-3 | 0.000001 | 0.000436 | 4 | 0.000000 | 0 |
Other Nonferrous Metals and Alloys | Calcium | 7440-70-2 | 0.000001 | 0.000436 | 4 | 0.000000 | 0 |
Other Nonferrous Metals and Alloys | Titanium | 7440-32-6 | 0.000001 | 0.000436 | 4 | 0.000000 | 0 |
Precious Metals | Silver | 7440-22-4 | 0.000005 | 0.002180 | 22 | 0.000000 | 0 |
Sub-Total | 0.229357 | 100 | 1000000 | 0.009506 | 95 | ||
Die Attach Adhesive | |||||||
Precious Metals | Silver | 7440-22-4 | 0.668823 | 87.000008 | 870000 | 0.027719 | 277 |
Thermoplastics | Epoxy | 85954-11-6 | 0.099939 | 12.999992 | 130000 | 0.004142 | 41 |
Sub-Total | 0.768762 | 100 | 1000000 | 0.031861 | 319 | ||
Lead Frame | |||||||
Copper and Its Alloys | Copper | 7440-50-8 | 1,370.014400 | 99.565000 | 995650 | 56.779500 | 567795 |
Copper and Its Alloys | Iron | 7439-89-6 | 1.376000 | 0.100000 | 1000 | 0.057000 | 570 |
Copper and Its Alloys | Phosphorus | 7723-14-0 | 4.472000 | 0.325000 | 3250 | 0.185000 | 1853 |
Precious Metals | Silver | 7440-22-4 | 0.137600 | 0.010000 | 100 | 0.005700 | 57 |
Sub-Total | 1,376.000000 | 100 | 1000000 | 57.027600 | 570276 | ||
Lead Frame Plating | |||||||
Other Nonferrous Metals and Alloys | Tin | 7440-31-5 | 26.150000 | 100.000000 | 1000000 | 1.080000 | 10838 |
Sub-Total | 26.150000 | 100 | 1000000 | 1.080000 | 10838 | ||
Mold Compound | |||||||
Other Inorganic Materials | Silica | 7631-86-9 | 777.788294 | 77.200000 | 772000 | 32.235027 | 322350 |
Other Nonferrous Metals and Alloys | Metal Hydroxide | Trade Secret | 75.562334 | 7.500000 | 75000 | 3.131641 | 31316 |
Other Plastics and Rubber | Carbon Black | 1333-86-4 | 3.022493 | 0.300000 | 3000 | 0.125266 | 1253 |
Thermoplastics | Epoxy | 85954-11-6 | 151.124668 | 15.000000 | 150000 | 6.263282 | 62633 |
Sub-Total | 1,007.497789 | 100 | 1000000 | 41.755216 | 417552 | ||
Semiconductor Device | |||||||
Ceramics / Glass | Doped Silicon | 7440-21-3 | 2.220988 | 100.000000 | 1000000 | 0.092048 | 920 |
Sub-Total | 2.220988 | 100 | 1000000 | 0.092048 | 920 | ||
Total |
2,412.866896 | 100 | 1000000 |
Important Information/Disclaimer
TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support