Quality & reliability


Material content search

Details for "TLV1117IKVURG3"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TLV1117IKVURG3 CU SN Level-3-260C-168 HR Ext-Mfg KVU | 3 6.1x6.6x2.3 344.500000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.000002 0.000523 5 0.000001 0
Copper and Its Alloys Iron 7439-89-6 0.000002 0.000523 5 0.000001 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000261 3 0.000000 0
Other Inorganic Materials Silicon 7440-21-3 0.000004 0.001045 10 0.000001 0
Precious Metals Gold 7440-57-5 0.382672 99.996080 999961 0.111092 1111
Precious Metals Palladium 7440-05-3 0.000002 0.000523 5 0.000001 0
Precious Metals Silver 7440-22-4 0.000004 0.001045 10 0.000001 0
Sub-Total     0.382687 100 1000000 0.111096 1111
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.668823 87.000008 870000 0.194163 1942
Thermoplastics Epoxy 85954-11-6 0.099939 12.999992 130000 0.029013 290
Sub-Total     0.768762 100 1000000 0.223175 2232
Lead Frame
Copper and Its Alloys Copper 7440-50-8 194.746500 99.870000 998700 56.535900 565359
Copper and Its Alloys Iron 7439-89-6 0.195000 0.100000 1000 0.057000 566
Copper and Its Alloys Phosphorus 7723-14-0 0.058500 0.030000 300 0.017000 170
Sub-Total     195.000000 100 1000000 56.609500 566095
Lead Frame Plating
Other Nonferrous Metals and Alloys Tin 7440-31-5 5.850000 100.000000 1000000 1.700000 16983
Sub-Total     5.850000 100 1000000 1.700000 16983
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 119.206504 85.000000 850000 34.606236 346062
Other Plastics and Rubber Carbon Black 1333-86-4 0.560972 0.400000 4000 0.162853 1629
Thermoplastics Epoxy 85954-11-6 20.475470 14.600000 146000 5.944130 59441
Sub-Total     140.242946 100 1000000 40.713219 407132
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 2.220988 100.000000 1000000 0.644764 6448
Sub-Total     2.220988 100 1000000 0.644764 6448

Total

    344.465383     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support