Quality & reliability


Material content search

Details for "ADS8519IDBR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
ADS8519IDBR CU NIPDAU Level-2-260C-1 YEAR TI MALAYSIA A/T DB | 28 5.3x10.2x1.95 288.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000366 4 0.000000 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000366 4 0.000000 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000003 0.001098 11 0.000001 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000009 0.003294 33 0.000003 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000008 0.002928 29 0.000003 0
Precious Metals Gold 7440-57-5 0.273178 99.990117 999901 0.094835 948
Precious Metals Silver 7440-22-4 0.000005 0.001830 18 0.000002 0
Sub-Total     0.273205 100 1000000 0.094845 948
Die Attach Adhesive
Precious Metals Silver 7440-22-4 1.065341 69.999987 700000 0.369840 3698
Thermoplastics Epoxy 85954-11-6 0.456575 30.000013 300000 0.158503 1585
Sub-Total     1.521916 100 1000000 0.528343 5283
Lead Frame
Copper and Its Alloys Copper 7440-50-8 82.506270 97.410000 974100 28.642580 286426
Copper and Its Alloys Iron 7439-89-6 2.032800 2.400000 24000 0.705700 7057
Copper and Its Alloys Phosphorus 7723-14-0 0.025410 0.030000 300 0.008820 88
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.025410 0.030000 300 0.008820 88
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.025410 0.030000 300 0.008820 88
Zinc and Its Alloys Zinc 7440-66-6 0.084700 0.100000 1000 0.029400 294
Sub-Total     84.700000 100 1000000 29.404150 294041
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.617040 95.120000 951200 0.561370 5614
Precious Metals Gold 7440-57-5 0.013260 0.780000 7800 0.004600 46
Precious Metals Palladium 7440-05-3 0.069700 4.100000 41000 0.024200 242
Sub-Total     1.700000 100 1000000 0.590170 5902
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 170.330420 88.000000 880000 59.131290 591313
Other Plastics and Rubber Carbon Black 1333-86-4 0.580672 0.300000 3000 0.201584 2016
Other Plastics and Rubber Organic Phosphorus 1330-78-5 1.064565 0.550000 5500 0.369571 3696
Thermoplastics Epoxy 85954-11-6 21.581638 11.150000 111500 7.492204 74922
Sub-Total     193.557295 100 1000000 67.194652 671947
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 6.302197 100.000000 1000000 2.187848 21878
Sub-Total     6.302197 100 1000000 2.187848 21878

Total

    288.054613     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support