Quality & reliability


Material content search

Details for "ADS8557IPMR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
ADS8557IPMR CU NIPDAU Level-3-260C-168 HR TI TAIWAN A/T PM | 64 10x10x1.4 339.600000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Aluminum and Its Alloys Aluminum 7429-90-5 0.000002 0.000403 4 0.000001 0
Copper and Its Alloys Copper 7440-50-8 0.495817 99.990522 999905 0.145994 1460
Copper and Its Alloys Iron 7439-89-6 0.000002 0.000403 4 0.000001 0
Not Categorized Proprietary Materials 0.000025 0.005042 50 0.000007 0
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.000202 2 0.000000 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000010 0.002020 20 0.000000 0
Precious Metals Silver 7440-22-4 0.000007 0.001412 14 0.000002 0
Sub-Total     0.495864 100 1000000 0.146008 1460
Die Attach Adhesive
Precious Metals Silver 7440-22-4 2.478364 70.000000 700000 0.729759 7298
Thermoplastics Epoxy 85954-11-6 1.062156 30.000000 300000 0.312754 3128
Sub-Total     3.540520 100 1000000 1.042512 10425
Lead Frame
Copper and Its Alloys Copper 7440-50-8 90.201660 97.410000 974100 26.560040 265600
Copper and Its Alloys Iron 7439-89-6 2.222400 2.400000 24000 0.654400 6544
Copper and Its Alloys Phosphorus 7723-14-0 0.027780 0.030000 300 0.008180 82
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.027780 0.030000 300 0.008180 82
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.027780 0.030000 300 0.008180 82
Zinc and Its Alloys Zinc 7440-66-6 0.092600 0.100000 1000 0.027300 273
Sub-Total     92.600000 100 1000000 27.266230 272662
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.489579 95.119987 951200 0.438609 4386
Precious Metals Gold 7440-57-5 0.012215 0.780013 7800 0.003597 36
Precious Metals Palladium 7440-05-3 0.064206 4.100000 41000 0.018906 189
Sub-Total     1.566000 100 1000000 0.461111 4611
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 190.624868 84.340000 843400 56.129828 561298
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 11.300976 5.000000 50000 3.327592 33276
Other Plastics and Rubber Carbon Black 1333-86-4 0.384233 0.170000 1700 0.113138 1131
Thermoplastics Epoxy 85954-11-6 23.709448 10.490000 104900 6.981289 69813
Sub-Total     226.019525 100 1000000 66.551847 665518
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 15.392296 100.000000 1000000 4.532289 45323
Sub-Total     15.392296 100 1000000 4.532289 45323

Total

    339.614205     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support