Quality & reliability


Material content search

Details for "TLV2460CDRG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TLV2460CDRG4 CU NIPDAU Level-1-260C-UNLIM TI TAIWAN A/T D | 8 3.91x4.9x1.58 109.000000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.033805 99.988169 999882 0.031027 310
Not Categorized Proprietary Materials 0.000002 0.005916 59 0.000002 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000001 0.002958 30 0.000001 0
Precious Metals Silver 7440-22-4 0.000001 0.002958 30 0.000001 0
Sub-Total     0.033809 100 1000000 0.031031 310
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.135917 80.000118 800001 0.124748 1247
Thermoplastics Epoxy 85954-11-6 0.033979 19.999882 199999 0.031187 312
Sub-Total     0.169896 100 1000000 0.155935 1559
Lead Frame
Copper and Its Alloys Copper 7440-50-8 47.991959 97.410002 974100 44.048337 440483
Copper and Its Alloys Iron 7439-89-6 1.182432 2.400000 24000 1.085269 10853
Copper and Its Alloys Phosphorus 7723-14-0 0.014780 0.030000 300 0.013570 136
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.014780 0.030000 300 0.013570 136
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.014780 0.030000 300 0.013570 136
Zinc and Its Alloys Zinc 7440-66-6 0.049268 0.100000 1000 0.045220 452
Sub-Total     49.267999 100 1000000 45.219522 452195
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.355273 95.119946 951199 0.326079 3261
Precious Metals Gold 7440-57-5 0.002913 0.779920 7799 0.002674 27
Precious Metals Palladium 7440-05-3 0.015314 4.100134 41001 0.014056 141
Sub-Total     0.373500 100 1000000 0.342809 3428
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 51.526037 88.000000 880000 47.292011 472920
Other Plastics and Rubber Carbon Black 1333-86-4 0.175657 0.300000 3000 0.161223 1612
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.322038 0.550000 5500 0.295575 2956
Thermoplastics Epoxy 85954-11-6 6.528583 11.150000 111500 5.992113 59921
Sub-Total     58.552315 100 1000000 53.740922 537409
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.555422 100.000000 1000000 0.509782 5098
Sub-Total     0.555422 100 1000000 0.509782 5098

Total

    108.952941     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support