Quality & reliability


Material content search

Details for "TLV2462CDRG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TLV2462CDRG4 CU NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 8 3.91x4.9x1.58 108.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.041390 100.000000 1000000 0.038250 382
Sub-Total     0.041390 100 1000000 0.038250 382
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.207714 79.000034 790000 0.191952 1920
Thermoplastics Epoxy 85954-11-6 0.055215 20.999966 210000 0.051025 510
Sub-Total     0.262929 100 1000000 0.242978 2430
Lead Frame
Copper and Its Alloys Copper 7440-50-8 45.310704 97.050000 970500 41.872477 418725
Copper and Its Alloys Iron 7439-89-6 1.213888 2.600000 26000 1.121777 11218
Copper and Its Alloys Phosphorus 7723-14-0 0.070032 0.150000 1500 0.064718 647
Zinc and Its Alloys Zinc 7440-66-6 0.093376 0.200000 2000 0.086291 863
Sub-Total     46.688000 100 1000000 43.145262 431453
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.154094 95.119753 951198 0.142401 1424
Precious Metals Gold 7440-57-5 0.001264 0.780247 7802 0.001168 12
Precious Metals Palladium 7440-05-3 0.006642 4.100000 41000 0.006138 61
Sub-Total     0.162000 100 1000000 0.149707 1497
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 52.888635 88.000001 880000 48.875386 488754
Other Plastics and Rubber Carbon Black 1333-86-4 0.180302 0.300000 3000 0.166620 1666
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.330554 0.550000 5500 0.305471 3055
Thermoplastics Epoxy 85954-11-6 6.701230 11.150000 111500 6.192730 61927
Sub-Total     60.100721 100 1000000 55.540211 555402
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.956146 100.000000 1000000 0.883593 8836
Sub-Total     0.956146 100 1000000 0.883593 8836

Total

    108.211186     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support