Quality & reliability


Material content search

Details for "TLV2462CDRG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TLV2462CDRG4 CU NIPDAU Level-1-260C-UNLIM TI TAIWAN A/T D | 8 3.91x4.9x1.58 109.100000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.041388 99.990336 999903 0.037945 379
Not Categorized Proprietary Materials 0.000002 0.004832 48 0.000002 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000001 0.002416 24 0.000001 0
Precious Metals Silver 7440-22-4 0.000001 0.002416 24 0.000001 0
Sub-Total     0.041392 100 1000000 0.037948 379
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.233715 79.999932 799999 0.214270 2143
Thermoplastics Epoxy 85954-11-6 0.058429 20.000068 200001 0.053568 536
Sub-Total     0.292144 100 1000000 0.267838 2678
Lead Frame
Copper and Its Alloys Copper 7440-50-8 47.991959 97.410002 974100 43.999092 439991
Copper and Its Alloys Iron 7439-89-6 1.182432 2.400000 24000 1.084055 10841
Copper and Its Alloys Phosphorus 7723-14-0 0.014780 0.030000 300 0.013550 136
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.014780 0.030000 300 0.013550 136
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.014780 0.030000 300 0.013550 136
Zinc and Its Alloys Zinc 7440-66-6 0.049268 0.100000 1000 0.045169 452
Sub-Total     49.267999 100 1000000 45.168967 451690
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.355273 95.119946 951199 0.325715 3257
Precious Metals Gold 7440-57-5 0.002913 0.779920 7799 0.002671 27
Precious Metals Palladium 7440-05-3 0.015314 4.100134 41001 0.014040 140
Sub-Total     0.373500 100 1000000 0.342425 3424
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 51.167407 88.000001 880000 46.910347 469103
Other Plastics and Rubber Carbon Black 1333-86-4 0.174434 0.299999 3000 0.159921 1599
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.319796 0.550000 5500 0.293189 2932
Thermoplastics Epoxy 85954-11-6 6.483143 11.150000 111500 5.943754 59438
Sub-Total     58.144780 100 1000000 53.307211 533072
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.955071 100.000000 1000000 0.875610 8756
Sub-Total     0.955071 100 1000000 0.875610 8756

Total

    109.074886     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support