Quality & reliability


Material content search

Details for "TLV2548IDWG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TLV2548IDWG4 CU NIPDAU Level-1-260C-UNLIM TI TAIWAN A/T DW | 20 7.52x12.82x2.35 572.800000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000501 5 0.000000 0
Magnesium and Its Alloys Magnesium 7439-95-4 0.000001 0.000501 5 0.000000 0
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000002 0.001002 10 0.000000 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000006 0.003005 30 0.000001 0
Other Nonferrous Metals and Alloys Yttrium 7440-65-5 0.000006 0.003005 30 0.000001 0
Precious Metals Gold 7440-57-5 0.199629 99.989982 999900 0.034853 349
Precious Metals Silver 7440-22-4 0.000004 0.002004 20 0.000001 0
Sub-Total     0.199649 100 1000000 0.034856 349
Die Attach Adhesive
Precious Metals Silver 7440-22-4 1.038109 80.000015 800000 0.181242 1812
Thermoplastics Epoxy 85954-11-6 0.259527 19.999985 200000 0.045310 453
Sub-Total     1.297636 100 1000000 0.226552 2266
Lead Frame
Copper and Its Alloys Copper 7440-50-8 145.987160 97.585000 975850 25.487680 254877
Copper and Its Alloys Iron 7439-89-6 3.440800 2.300000 23000 0.600700 6007
Copper and Its Alloys Phosphorus 7723-14-0 0.022440 0.015000 150 0.003920 39
Zinc and Its Alloys Zinc 7440-66-6 0.149600 0.100000 1000 0.026100 261
Sub-Total     149.600000 100 1000000 26.118440 261184
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.095120 95.120000 951200 0.016610 166
Precious Metals Gold 7440-57-5 0.000780 0.780000 7800 0.000140 1
Precious Metals Palladium 7440-05-3 0.004100 4.100000 41000 0.000700 7
Sub-Total     0.100000 100 1000000 0.017460 175
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 367.069491 88.000000 880000 64.086106 640861
Other Plastics and Rubber Carbon Black 1333-86-4 1.251373 0.300000 3000 0.218475 2185
Other Plastics and Rubber Organic Phosphorus 1330-78-5 2.294184 0.550000 5500 0.400538 4005
Thermoplastics Epoxy 85954-11-6 46.509373 11.150000 111500 8.120001 81200
Sub-Total     417.124421 100 1000000 72.825120 728251
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 4.453760 100.000000 1000000 0.777580 7776
Sub-Total     4.453760 100 1000000 0.777580 7776

Total

    572.775466     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support