Quality & reliability


Material content search

Details for "TLV2721CDBVR" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TLV2721CDBVR NIPDAU Level-1-260C-UNLIM Ext-Mfg DBV | 5 1.60X2.90X1.45 14.900000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Indium 7440-74-6 0.000001 0.003877 39 0.000007 0
Precious Metals Gold 7440-57-5 0.025792 99.992246 999922 0.172631 1726
Precious Metals Silver 7440-22-4 0.000001 0.003877 39 0.000007 0
Sub-Total     0.025794 100 1000000 0.172644 1726
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.120565 75.000156 750002 0.806964 8070
Thermoplastics Epoxy 85954-11-6 0.040188 24.999844 249998 0.268986 2690
Sub-Total     0.160753 100 1000000 1.075950 10759
Lead Frame
Copper and Its Alloys Copper 7440-50-8 3.087270 99.299980 993000 20.663670 206637
Copper and Its Alloys Tin 7440-31-5 0.007773 0.250013 2500 0.052026 520
Copper and Its Alloys Zinc 7440-66-6 0.006218 0.199998 2000 0.041618 416
Other Nonferrous Metals and Alloys Chromium 7440-47-3 0.007773 0.250013 2500 0.052026 520
Sub-Total     3.109034 100 1000000 20.809341 208093
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.176245 90.000357 900004 1.179640 11796
Precious Metals Gold 7440-57-5 0.001958 0.999862 9999 0.013105 131
Precious Metals Palladium 7440-05-3 0.017624 8.999780 89998 0.117961 1180
Sub-Total     0.195827 100 1000000 1.310706 13107
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 9.246797 84.999998 850000 61.890528 618905
Other Plastics and Rubber Carbon Black 1333-86-4 0.032636 0.300002 3000 0.218439 2184
Thermoplastics Epoxy 85954-11-6 1.599152 14.700000 147000 10.703421 107034
Sub-Total     10.878585 100 1000000 72.812388 728124
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.570576 100.000000 1000000 3.818971 38190
Sub-Total     0.570576 100 1000000 3.818971 38190

Total

    14.940569     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support