Quality & reliability


Material content search

Details for "TLV320AIC23BIPWG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TLV320AIC23BIPWG4 CU NIPDAU Level-1-260C-UNLIM TI TAIWAN A/T PW | 28 4.40x9.70x1.15 176.000000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.180230 99.997230 999972 0.102390 1024
Copper and Its Alloys Iron 7439-89-6 0.000001 0.000555 6 0.000001 0
Other Inorganic Materials Sulfur 7704-34-9 0.000001 0.000555 6 0.000001 0
Other Nonferrous Metals and Alloys Manganese 7439-96-5 0.000001 0.000555 6 0.000001 0
Precious Metals Silver 7440-22-4 0.000002 0.001110 11 0.000001 0
Sub-Total     0.180235 100 1000000 0.102394 1024
Die Attach Adhesive
Precious Metals Silver 7440-22-4 1.066618 79.999970 800000 0.605960 6060
Thermoplastics Epoxy 85954-11-6 0.266655 20.000030 200000 0.151490 1515
Sub-Total     1.333273 100 1000000 0.757450 7575
Lead Frame
Copper and Its Alloys Copper 7440-50-8 96.544800 97.461500 974615 54.848400 548484
Copper and Its Alloys Iron 7439-89-6 2.277000 2.299000 22986 1.294000 12936
Copper and Its Alloys Phosphorus 7723-14-0 0.029700 0.030000 300 0.016900 169
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.029700 0.030000 300 0.016900 169
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.029700 0.030000 300 0.016900 169
Zinc and Its Alloys Zinc 7440-66-6 0.148500 0.149900 1499 0.084400 844
Sub-Total     99.059400 100 1000000 56.277000 562770
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 3.804800 95.120000 951200 2.161600 21616
Precious Metals Gold 7440-57-5 0.031200 0.780000 7800 0.017700 177
Precious Metals Palladium 7440-05-3 0.164000 4.100000 41000 0.093000 932
Sub-Total     4.000000 100 1000000 2.272500 22725
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 57.697073 86.000000 860000 32.778472 327785
Other Plastics and Rubber Carbon Black 1333-86-4 0.201269 0.300000 3000 0.114344 1143
Thermoplastics Epoxy 85954-11-6 9.191278 13.700000 137000 5.221687 52217
Sub-Total     67.089620 100 1000000 38.114503 381145
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 4.358710 100.000000 1000000 2.476240 24762
Sub-Total     4.358710 100 1000000 2.476240 24762

Total

    176.021238     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support