Quality & reliability


Material content search

Details for "TLV342IDR"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TLV342IDR CU NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 8 3.91x4.9x1.58 108.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000001 0.000909 9 0.000001 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000001 0.000909 9 0.000001 0
Precious Metals Gold 7440-57-5 0.109981 99.997272 999973 0.101659 1017
Precious Metals Silver 7440-22-4 0.000001 0.000909 9 0.000001 0
Sub-Total     0.109984 100 1000000 0.101662 1017
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.127986 78.999802 789998 0.118302 1183
Thermoplastics Epoxy 85954-11-6 0.034022 21.000198 210002 0.031448 314
Sub-Total     0.162008 100 1000000 0.149749 1497
Lead Frame
Copper and Its Alloys Copper 7440-50-8 45.310704 97.050000 970500 41.882212 418822
Copper and Its Alloys Iron 7439-89-6 1.213888 2.600000 26000 1.122038 11220
Copper and Its Alloys Phosphorus 7723-14-0 0.070032 0.150000 1500 0.064733 647
Zinc and Its Alloys Zinc 7440-66-6 0.093376 0.200000 2000 0.086311 863
Sub-Total     46.688000 100 1000000 43.155293 431553
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.154094 95.119753 951198 0.142434 1424
Precious Metals Gold 7440-57-5 0.001264 0.780247 7802 0.001168 12
Precious Metals Palladium 7440-05-3 0.006642 4.100000 41000 0.006139 61
Sub-Total     0.162000 100 1000000 0.149742 1497
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 53.217910 88.000000 880000 49.191110 491911
Other Plastics and Rubber Carbon Black 1333-86-4 0.181425 0.300001 3000 0.167697 1677
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.332612 0.550000 5500 0.307444 3074
Thermoplastics Epoxy 85954-11-6 6.742951 11.150000 111500 6.232737 62327
Sub-Total     60.474898 100 1000000 55.898988 558990
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.589144 100.000000 1000000 0.544566 5446
Sub-Total     0.589144 100 1000000 0.544566 5446

Total

    108.186034     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support