Quality & reliability


Material content search

Details for "TLV4112CP" ACTIVE

Choose a download method for component information:

Or

Current Product Information

TI part number Lead finish/Ball material MSL rating/Peak reflow Assembly site Package | Pins Package body size (mm) Total device mass (mg) *
TLV4112CP NIPDAU N/A for Pkg Type TI AGUASCALIENTES P | 8 6.35x9.81x4.57 671.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS REACH Green status IEC 62474 DB
Yes Yes Yes Yes

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.056491 99.998230 999982 0.008410 84
Precious Metals Silver 7440-22-4 0.000001 0.001770 18 0.000000 0
Sub-Total     0.056492 100 1000000 0.008410 84
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.239675 79.000020 790000 0.035682 357
Thermoplastics Epoxy 85954-11-6 0.063711 20.999980 210000 0.009485 95
Sub-Total     0.303386 100 1000000 0.045168 452
Lead Frame
Copper and Its Alloys Copper 7440-50-8 206.966889 97.050000 970500 30.812833 308128
Copper and Its Alloys Iron 7439-89-6 5.544708 2.600000 26000 0.825485 8255
Copper and Its Alloys Phosphorus 7723-14-0 0.319887 0.150000 1500 0.047624 476
Zinc and Its Alloys Zinc 7440-66-6 0.426516 0.200000 2000 0.063499 635
Sub-Total     213.258000 100 1000000 31.749442 317494
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.703888 95.120000 951200 0.104793 1048
Precious Metals Gold 7440-57-5 0.005772 0.780000 7800 0.000859 9
Precious Metals Palladium 7440-05-3 0.030340 4.100000 41000 0.004520 45
Sub-Total     0.740000 100 1000000 0.110170 1102
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 401.481875 88.000000 880000 59.771851 597719
Other Plastics and Rubber Carbon Black 1333-86-4 1.368688 0.300000 3000 0.203768 2038
Other Plastics and Rubber Organic Phosphorus 1330-78-5 2.509262 0.550000 5500 0.373574 3736
Thermoplastics Epoxy 85954-11-6 50.869578 11.150000 111500 7.573365 75734
Sub-Total     456.229403 100 1000000 67.922558 679226
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 1.103268 100.000000 1000000 0.164252 1643
Sub-Total     1.103268 100 1000000 0.164252 1643

Total

    671.690549     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support