Quality & reliability


Material content search

Details for "TLV5610IDW"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TLV5610IDW CU NIPDAU Level-1-260C-UNLIM TI TAIWAN A/T DW | 20 7.52x12.82x2.35 572.600000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Other Nonferrous Metals and Alloys Beryllium 7440-41-7 0.000002 0.001000 10 0.000000 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000002 0.001000 10 0.000000 0
Other Nonferrous Metals and Alloys Indium 7440-74-6 0.000006 0.003000 30 0.000001 0
Precious Metals Gold 7440-57-5 0.199975 99.992500 999925 0.034925 349
Precious Metals Silver 7440-22-4 0.000005 0.002500 25 0.000001 0
Sub-Total     0.199990 100 1000000 0.034927 349
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.905218 80.000035 800000 0.158092 1581
Thermoplastics Epoxy 85954-11-6 0.226304 19.999965 200000 0.039523 395
Sub-Total     1.131522 100 1000000 0.197615 1976
Lead Frame
Copper and Its Alloys Copper 7440-50-8 145.987160 97.585000 975850 25.495910 254959
Copper and Its Alloys Iron 7439-89-6 3.440800 2.300000 23000 0.600900 6009
Copper and Its Alloys Phosphorus 7723-14-0 0.022440 0.015000 150 0.003920 39
Zinc and Its Alloys Zinc 7440-66-6 0.149600 0.100000 1000 0.026100 261
Sub-Total     149.600000 100 1000000 26.126870 261269
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.095120 95.120000 951200 0.016610 166
Precious Metals Gold 7440-57-5 0.000780 0.780000 7800 0.000140 1
Precious Metals Palladium 7440-05-3 0.004100 4.100000 41000 0.000700 7
Sub-Total     0.100000 100 1000000 0.017460 175
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 367.716679 88.000000 880000 64.219833 642198
Other Plastics and Rubber Carbon Black 1333-86-4 1.253580 0.300000 3000 0.218930 2189
Other Plastics and Rubber Organic Phosphorus 1330-78-5 2.298229 0.550000 5500 0.401374 4014
Thermoplastics Epoxy 85954-11-6 46.591375 11.150000 111500 8.136945 81369
Sub-Total     417.859863 100 1000000 72.977083 729771
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 3.699150 100.000000 1000000 0.646040 6460
Sub-Total     3.699150 100 1000000 0.646040 6460

Total

    572.590525     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support