Quality & reliability


Material content search

Details for "TMS320DM640AZNZ4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TMS320DM640AZNZ4 SNAGCU Level-4-260C-72HR TI PHILIPPINES A/T ZNZ | 548 27.0x27.0x2.20 3,439.300000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
ROHS Exempt Y N Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 1,536.628891 88.160000 881600 44.678590 446786
Other Nonferrous Metals and Alloys Antimony Trioxide 1309-64-4 5.926200 0.340000 3400 0.172300 1723
Other Organic Materials Carbon Black 1333-86-4 3.486000 0.200000 2000 0.101000 1014
Thermoplastics Brominated Epoxy 40039-93-8 14.815501 0.850000 8500 0.430771 4308
Thermoplastics Epoxy 85954-11-6 182.143504 10.450000 104500 5.295953 52960
Sub-Total     1,743.000096 100 1000000 50.678981 506790
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 34.667273 100.000000 1000000 1.007976 10080
Sub-Total     34.667273 100 1000000 1.007976 10080
Solder Ball
Aluminum and Its Alloys Aluminum 7429-90-5 0.009227 0.002000 20 0.000268 3
Copper and Its Alloys Copper 7440-50-8 3.229490 0.700000 7000 0.093900 939
Copper and Its Alloys Iron 7439-89-6 0.092271 0.020000 200 0.002683 27
Other Nonferrous Metals and Alloys Antimony 7440-36-0 0.553627 0.120000 1200 0.016097 161
Other Nonferrous Metals and Alloys Arsenic 7440-38-2 0.138407 0.030000 300 0.004024 40
Other Nonferrous Metals and Alloys Bismuth 7440-69-9 0.461356 0.100000 1000 0.013414 134
Other Nonferrous Metals and Alloys Cadmium 7440-43-9 0.009227 0.002000 20 0.000268 3
Other Nonferrous Metals and Alloys Tin 7440-31-5 439.321314 95.224000 952240 12.773583 127736
Precious Metals Silver 7440-22-4 17.531515 3.800000 38000 0.509741 5097
Zinc and Its Alloys Zinc 7440-66-6 0.009227 0.002000 20 0.000268 3
Sub-Total     461.355661 100 1000000 13.414248 134142
Solder Bump
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.681928 36.300010 363000 0.019828 198
Other Nonferrous Metals and Alloys Tin 7440-31-5 1.196661 63.699990 637000 0.034794 348
Sub-Total     1.878589 100 1000000 0.054621 546
Substrate
Ceramics / Glass Woven Glass Fiber 65997-17-3 235.238112 19.870599 198706 6.839717 68397
Copper and Its Alloys Copper 7440-50-8 789.233422 66.666666 666667 22.947529 229475
Nickel and Its Alloys Nickel 7440-02-0 4.713600 0.398200 3982 0.137100 1371
Other Inorganic Materials Inorganic Filler 19.443601 1.642404 16424 0.565337 5653
Precious Metals Gold 7440-57-5 1.031100 0.087100 871 0.030000 300
Thermoplastics Epoxy 85954-11-6 134.190306 11.335075 113351 3.901680 39017
Sub-Total     1,183.850141 100 1000000 34.421294 344213
Underfill
Aluminum and Its Alloys Alumina 1344-28-1 7.272043 50.000000 500000 0.211440 2114
Other Plastics and Rubber Anhydride 85-44-9 3.490581 24.000002 240000 0.101491 1015
Thermoplastics Epoxy 85954-11-6 3.781462 25.999998 260000 0.109949 1099
Sub-Total     14.544086 100 1000000 0.422880 4229

Total

    3,439.295846     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support