Quality & reliability


Material content search

Details for "TMS320F2801PZS-60"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TMS320F2801PZS-60 CU NIPDAU Level-2-260C-1 YEAR TI PHILIPPINES A/T PZ | 100 14x14x1.4 949.700000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.609038 98.189967 981900 0.064131 641
Nickel and Its Alloys Nickel 7440-02-0 0.000003 0.000484 5 0.000000 0
Not Categorized Proprietary Materials 0.000043 0.006933 69 0.000005 0
Precious Metals Palladium 7440-05-3 0.011165 1.800037 18000 0.001176 12
Precious Metals Silver 7440-22-4 0.000016 0.002580 26 0.000002 0
Sub-Total     0.620265 100 1000000 0.065313 653
Die Attach Adhesive
Precious Metals Silver 7440-22-4 2.701987 69.999990 700000 0.284517 2845
Thermoplastics Epoxy 85954-11-6 1.157995 30.000010 300000 0.121936 1219
Sub-Total     3.859982 100 1000000 0.406453 4065
Lead Frame
Copper and Its Alloys Copper 7440-50-8 427.152959 97.050000 970500 44.978855 449789
Copper and Its Alloys Iron 7439-89-6 11.443562 2.600000 26000 1.204998 12050
Copper and Its Alloys Phosphorus 7723-14-0 0.660206 0.150000 1500 0.069519 695
Zinc and Its Alloys Zinc 7440-66-6 0.880274 0.200000 2000 0.092692 927
Sub-Total     440.137001 100 1000000 46.346064 463461
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 1.455336 95.120000 951200 0.153246 1532
Precious Metals Gold 7440-57-5 0.011934 0.780000 7800 0.001257 13
Precious Metals Palladium 7440-05-3 0.062730 4.100000 41000 0.006610 66
Sub-Total     1.530000 100 1000000 0.161108 1611
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 411.194398 84.340000 843400 43.298432 432984
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 24.377187 5.000000 50000 2.566898 25669
Other Plastics and Rubber Carbon Black 1333-86-4 0.828824 0.170000 1700 0.087274 873
Thermoplastics Epoxy 85954-11-6 51.143339 10.490000 104900 5.385352 53854
Sub-Total     487.543748 100 1000000 51.337956 513380
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 15.984039 100.000000 1000000 1.683106 16831
Sub-Total     15.984039 100 1000000 1.683106 16831

Total

    949.675035     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support