Quality & reliability


Material content search

Details for "TMS320F2811PBKA"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TMS320F2811PBKA CU NIPDAU Level-2-260C-1 YEAR TI PHILIPPINES A/T PBK | 128 14x14x1.4 1,379.000000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.818613 98.190003 981900 0.059363 594
Nickel and Its Alloys Nickel 7440-02-0 0.000004 0.000480 5 0.000000 0
Not Categorized Proprietary Materials 0.000058 0.006957 70 0.000004 0
Precious Metals Palladium 7440-05-3 0.015007 1.800042 18000 0.001088 11
Precious Metals Silver 7440-22-4 0.000021 0.002519 25 0.000002 0
Sub-Total     0.833703 100 1000000 0.060458 605
Die Attach Adhesive
Precious Metals Silver 7440-22-4 3.076245 69.999995 700000 0.223080 2231
Thermoplastics Epoxy 85954-11-6 1.318391 30.000005 300000 0.095606 956
Sub-Total     4.394636 100 1000000 0.318685 3187
Lead Frame
Copper and Its Alloys Copper 7440-50-8 695.957080 97.160000 971600 50.468610 504686
Copper and Its Alloys Iron 7439-89-6 18.623800 2.600000 26000 1.350500 13505
Copper and Its Alloys Phosphorus 7723-14-0 0.214890 0.030000 300 0.015580 156
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.071630 0.010000 100 0.005190 52
Zinc and Its Alloys Zinc 7440-66-6 1.432600 0.200000 2000 0.103900 1039
Sub-Total     716.300000 100 1000000 51.943820 519438
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 146.484800 95.120000 951200 10.622600 106226
Precious Metals Gold 7440-57-5 1.201200 0.780000 7800 0.087100 871
Precious Metals Palladium 7440-05-3 6.314000 4.100000 41000 0.458000 4579
Sub-Total     154.000000 100 1000000 11.167600 111676
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 409.271240 84.340000 843400 29.679060 296791
Other Nonferrous Metals and Alloys Metal Hydroxide Trade Secret 24.263175 5.000000 50000 1.759489 17595
Other Plastics and Rubber Carbon Black 1333-86-4 0.824948 0.170000 1700 0.059823 598
Thermoplastics Epoxy 85954-11-6 50.904142 10.490000 104900 3.691408 36914
Sub-Total     485.263505 100 1000000 35.189780 351898
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 18.198022 100.000000 1000000 1.319663 13197
Sub-Total     18.198022 100 1000000 1.319663 13197

Total

    1,378.989866     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support