Quality & reliability


Material content search

Details for "TPA3112D1PWP"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TPA3112D1PWP CU NIPDAU Level-3-260C-168 HR TI TAIWAN A/T PWP | 28 4.4x9.7x1.15 113.600000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Aluminum and Its Alloys Aluminum 7429-90-5 0.000006 0.000486 5 0.000005 0
Copper and Its Alloys Copper 7440-50-8 1.233281 99.995135 999951 1.085535 10855
Copper and Its Alloys Iron 7439-89-6 0.000006 0.000486 5 0.000005 0
Other Inorganic Materials Sulfur 7704-34-9 0.000004 0.000324 3 0.000004 0
Other Nonferrous Metals and Alloys Calcium 7440-70-2 0.000025 0.002027 20 0.000022 0
Precious Metals Silver 7440-22-4 0.000019 0.001541 15 0.000017 0
Sub-Total     1.233341 100 1000000 1.085588 10856
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.919626 84.999995 850000 0.809456 8095
Thermoplastics Epoxy 85954-11-6 0.162287 15.000005 150000 0.142845 1428
Sub-Total     1.081913 100 1000000 0.952301 9523
Lead Frame
Copper and Its Alloys Copper 7440-50-8 41.301840 97.410000 974100 36.353920 363539
Copper and Its Alloys Iron 7439-89-6 1.017600 2.400000 24000 0.895700 8957
Copper and Its Alloys Phosphorus 7723-14-0 0.012720 0.030000 300 0.011200 112
Other Nonferrous Metals and Alloys Lead 7439-92-1 0.012720 0.030000 300 0.011200 112
Other Nonferrous Metals and Alloys Tin 7440-31-5 0.012720 0.030000 300 0.011200 112
Zinc and Its Alloys Zinc 7440-66-6 0.042400 0.100000 1000 0.037300 373
Sub-Total     42.400000 100 1000000 37.320520 373205
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.722912 95.120000 951200 0.636308 6363
Precious Metals Gold 7440-57-5 0.005928 0.780000 7800 0.005218 52
Precious Metals Palladium 7440-05-3 0.031160 4.100000 41000 0.027430 274
Sub-Total     0.760000 100 1000000 0.668953 6690
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 56.213990 88.000000 880000 49.479610 494796
Other Plastics and Rubber Carbon Black 1333-86-4 0.255518 0.400000 4000 0.224907 2249
Thermoplastics Epoxy 85954-11-6 7.410026 11.600000 116000 6.522313 65223
Sub-Total     63.879534 100 1000000 56.226832 562268
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 4.255622 100.000000 1000000 3.745803 37458
Sub-Total     4.255622 100 1000000 3.745803 37458

Total

    113.610410     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support