Quality & reliability


Material content search

Details for "TPA6111A2DRG4"

Choose a download method for component information:

Or

Current Product Information

TI part number Lead/ball finish MSL / reflow ratings Assembly site Package | pins Package body size (mm) Total device mass (mg) *
TPA6111A2DRG4 CU NIPDAU Level-1-260C-UNLIM TI AGUASCALIENTES D | 8 3.91x4.9x1.58 108.200000

*Total device mass (mg)
The summary mass is a rounded value and will be within approximately +/- 10% of the detailed mass value.

Environmental Ratings Information

RoHS status REACH status Green status IEC 62474 DB
Y Y Y Y

Component Information

  Homogeneous Material Level Component Level
Component Substance CAS Number Amount (mg) Percentage % ppm Percentage % ppm
Bond Wire
Copper and Its Alloys Copper 7440-50-8 0.036699 100.000000 1000000 0.033913 339
Sub-Total     0.036699 100 1000000 0.033913 339
Die Attach Adhesive
Precious Metals Silver 7440-22-4 0.214820 79.000010 790000 0.198510 1985
Thermoplastics Epoxy 85954-11-6 0.057104 20.999985 210000 0.052769 528
Sub-Total     0.271924 100 1000000 0.251282 2513
Lead Frame
Copper and Its Alloys Copper 7440-50-8 45.310704 97.050000 970500 41.871120 418711
Copper and Its Alloys Iron 7439-89-6 1.213888 2.600000 26000 1.121740 11217
Copper and Its Alloys Phosphorus 7723-14-0 0.070032 0.150000 1500 0.064716 647
Zinc and Its Alloys Zinc 7440-66-6 0.093376 0.200000 2000 0.086288 863
Sub-Total     46.688000 100 1000000 43.143864 431439
Lead Frame Plating
Nickel and Its Alloys Nickel 7440-02-0 0.154094 95.119753 951198 0.142397 1424
Precious Metals Gold 7440-57-5 0.001264 0.780247 7802 0.001168 12
Precious Metals Palladium 7440-05-3 0.006642 4.100000 41000 0.006138 61
Sub-Total     0.162000 100 1000000 0.149702 1497
Mold Compound
Other Inorganic Materials Fused Silica 60676-86-0 52.860129 87.999999 880000 48.847460 488475
Other Plastics and Rubber Carbon Black 1333-86-4 0.180205 0.300000 3000 0.166525 1665
Other Plastics and Rubber Organic Phosphorus 1330-78-5 0.330376 0.550000 5500 0.305297 3053
Thermoplastics Epoxy 85954-11-6 6.697619 11.150001 111500 6.189196 61892
Sub-Total     60.068329 100 1000000 55.508477 555085
Semiconductor Device
Ceramics / Glass Doped Silicon 7440-21-3 0.987742 100.000000 1000000 0.912761 9128
Sub-Total     0.987742 100 1000000 0.912761 9128

Total

    108.214694     100 1000000

Important Information/Disclaimer

TI bases its material content information on information provided by third-party suppliers and has taken, and continues to take, reasonably diligent steps to provide any required or available information. TI may not have conducted destructive testing or chemical analysis on incoming materials and chemicals. TI and TI suppliers may consider certain information to be proprietary, and thus certain information may not be available for release by TI. The material content information is provided by TI "as is."
For additional information, please contactTI customer support